UA78
- 3-Terminal Regulators
- Available in fixed 5-V/8-V/10-V/12-V/
15-V/24-V options - Output Current up to 1.5 A
- Internal Thermal-Overload Protection
- High Power-Dissipation Capability
- Internal Short-Circuit Current Limiting
- Output Transistor Safe-Area Compensation
- Output Capacitor Not Needed for Stability
This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.
技术文档
未找到结果。请清除搜索并重试。
查看全部 10 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | µA78xx Fixed Positive Voltage Regulators 数据表 (Rev. P) | PDF | HTML | 2015年 1月 13日 | ||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | Hybrid Battery Charger with Load Control for Telecom Equipments (Rev. A) | 2018年 5月 9日 | ||||
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | A Topical Index of TI Supply Voltage Supervisor (SVS) Application Notes | 2015年 6月 15日 | ||||
应用手册 | Linear power for automated industrial systems | 2015年 1月 9日 | ||||
应用手册 | AN-1028 Maximum Power Enhancement Techniques for Power Packages (Rev. B) | 2013年 5月 6日 | ||||
应用手册 | ANY-OUT™ LDO Controlled by I2C™ IO Expander Device (Rev. A) | 2012年 9月 20日 | ||||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 | ||
应用手册 | Linear and Switching Voltage Regulator Fundamental Part 1 | 2007年 3月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
TO-220 (KCS) | 3 | 查看选项 |
TO-220 (KCT) | 3 | 查看选项 |
TO-263 (KTT) | 3 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。