产品详情

Technology family TXB Applications SPI Bits (#) 6 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXB Applications SPI Bits (#) 6 Data rate (max) (Mbps) 100 High input voltage (min) (V) 0.78 High input voltage (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 5.5 IOH (max) (mA) -0.02 IOL (max) (mA) 0.02 Supply current (max) (µA) 10 Features Edge rate accelerator, Integrated pullup resistors, Output enable, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • 1.2 V to 3.6 V on A Port and 1.65 to 5.5 V on
    B Port (VCCA≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at
    GND, All Outputs Are in the High-Impedance
    State
  • OE Input Circuit Referenced to VCCA
  • Low-Power Consumption, 4 µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • ±15 kV Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
  • 1.2 V to 3.6 V on A Port and 1.65 to 5.5 V on
    B Port (VCCA≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at
    GND, All Outputs Are in the High-Impedance
    State
  • OE Input Circuit Referenced to VCCA
  • Low-Power Consumption, 4 µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • ±15 kV Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TXB0104 正在供货 具有自动方向感应和 +/-15kV ESD 保护的 4 位双向电压电平转换器 Same function for 4-channel voltage translator
TXB0108 正在供货 具有自动方向感应和 +/-15kV ESD 保护的 8 位双向电压电平转换器 Same function in 8-channel version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 6-Bit Bidirectional Voltage-Level Translator, TXB0106 数据表 (Rev. B) 2015年 2月 20日
应用手册 利用边沿速率加速器和自动感应电平转换器 PDF | HTML 英语版 PDF | HTML 2023年 10月 2日
应用手册 具有边沿速率加速器的 TXB 和 TXS 电压电平转换器的注意事项 PDF | HTML 英语版 PDF | HTML 2023年 6月 29日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
应用手册 Biasing Requirements for TXS, TXB, and LSF Auto-Bidirectional Translators 2017年 10月 30日
应用手册 A Guide to Voltage Translation With TXS-Type Translators 2010年 6月 29日
应用手册 A Guide to Voltage Translation With TXB-Type Translators 2010年 3月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 旨在支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

14-24-NL-LOGIC-EVM — 采用 14 引脚至 24 引脚无引线封装的逻辑产品通用评估模块

14-24-EVM 是一款灵活的评估模块 (EVM),旨在支持具有 14 引脚至 24 引脚 BQA、BQB、RGY、RSV、RJW 或 RHL 封装的任何逻辑或转换器件。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
评估板

DS90UH981-Q1EVM — DS90UH981-Q1 DSI 转 FPD-Link IV 桥接串行器评估模块

DS90Ux981-Q1EVM 评估模块用于评估 DS90Ux981-Q1 MIPI DSI 转 FPD-Link IV 串行器。DS90Ux981-Q1 支持超高清分辨率(包括 4K),频率为 60Hz 时每像素 30 位。MIPI DSI 双端口输入与 MIPI DSI v1.3.1 和 DPHY v1.2 兼容,速率高达每通道 2.5Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux981-Q1EVM 的 FPD-Link 接口是一款汽车类 (...)
评估板

DS90UH981-Q1MEVM — DS90UH981-Q1 DSI 转 FPD-Link IV 桥接串行器评估模块

DS90Ux981-Q1MEVM 评估模块用于评估 DS90Ux981-Q1 MIPI DSI 转 FPD-Link IV 串行器。DS90Ux981-Q1 支持超高清分辨率(包括 4K),频率为 60Hz 时每像素 30 位。MIPI DSI 双端口输入与 MIPI DSI v1.3.1 和 DPHY v1.2 兼容,速率高达每通道 2.5Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux981-Q1MEVM 的 FPD-Link 互联采用高速汽车链路 2 (...)
评估板

DS90UH983-Q1EVM — DS90UH983-Q1 DisplayPort 转 FPD-Link IV 桥接串行器评估模块

DS90Ux983-Q1EVM 评估模块用于评估 DS90Ux983-Q1 DisplayPort 转 FPD-Link IV 串行器。DS90Ux983-Q1 支持超高清分辨率(包括 4K),频率为 60Hz 时每像素 30 位。DisplayPort 输入与 DisplayPort v1.4 兼容,速率高达每通道 8.1Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux983-Q1EVM 的 FPD-Link 互联采用汽车类 Rosenberger (...)
评估板

DS90UH983-Q1MEVM — DS90UH983-Q1 DisplayPort 转 FPD-Link IV 桥接串行器评估模块

DS90Ux983M-Q1EVM 评估模块用于评估 DS90Ux983-Q1 DisplayPort 转 FPD-Link IV 串行器。DS90Ux983-Q1 支持超高清分辨率(包括 4K),频率为 60Hz 时每像素 30 位。DisplayPort 输入与 DisplayPort v1.4 兼容,速率高达每通道 8.1Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux983-Q1MEVM 的 FPD-Link 互联采用汽车类 12 电路配置 (...)
评估板

DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV 转嵌入式 DisplayPort 桥式解串器评估模块

DS90Ux984-Q1EVM 评估模块用于评估 DS90Ux984-Q1 FPD-Link IV 转嵌入式 DisplayPort 解串器。DS90Ux984-Q1 支持超高清分辨率(包括 4K),频率为 60Hz 时每像素 30 位。输出 DP/eDP 接口与嵌入式 DisplayPort 和 DisplayPort v1.4 兼容,每通道速率高达 8.1Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux984-Q1EVM 的 FPD-Link (...)
评估板

DS90UH984-Q1MEVM — DS90UH984-Q1 FPD-Link IV 转嵌入式 DisplayPort 桥式解串器评估模块

DS90Ux984-Q1MEVM 评估模块用于评估 DS90Ux984-Q1 FPD-Link IV 转嵌入式 DisplayPort 解串器。DS90Ux984-Q1 支持超高清分辨率(包括 4K),频率为 60Hz 时每像素 30 位。输出 DP/eDP 接口与嵌入式 DisplayPort 和 DisplayPort v1.4 兼容,每通道速率高达 8.1Gbps;FPD-Link 接口在 FPD-Link IV 模式下支持每通道高达 13.5Gbps,在 FPD-Link III 模式下支持每通道高达 3.675Gbps。DS90Ux984-Q1EVM 的 FPD-Link (...)
评估板

DS90UH988-Q1EVM — DS90UH988-Q1 FPD-Link IV 转 OpenLDI 解串器评估模块

DS90Ux988-Q1 评估模块 (EVM) 是用于评估 DS90Ux988-Q1 FPD-Link IV 转 OLDI/RGB 桥接器件的功能电路板设计。该器件可与以下两类串行器配合使用:支持 FPD Link IV 的串行器,如 FPD Link IV 模式下的 DS90Ux981-Q1 或 DS90Ux983-Q1 串行器;或支持 FPD Link III 的串行器,如向后兼容模式下的 DS90Ux925-Q1、DS90Ux927-Q1、DS90Ux929-Q1、DS90Ux941AS-Q1 或 DS90Ux949-Q1。DS90Ux988-Q1EVM 将 FPD-Link (...)
评估板

DS90UH988-Q1MEVM — DS90UH988-Q1 FPD-Link IV 转 OpenLDI 解串器评估模块

DS90Ux988-Q1M 评估模块 (EVM) 是用于评估 DS90Ux988-Q1 FPD-Link IV 转 OLDI/RGB 桥接器件的功能电路板设计。该器件可与以下两类串行器配合使用:支持 FPD Link IV 的串行器,如 FPD Link IV 模式下的 DS90Ux981-Q1 或 DS90Ux983-Q1 串行器;或支持 FPD Link III 的串行器,如向后兼容模式下的 DS90Ux925-Q1、DS90Ux927-Q1、DS90Ux929-Q1、DS90Ux941AS-Q1 或 DS90Ux949-Q1。DS90Ux988-Q1MEVM 将 FPD-Link (...)
评估板

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

LAUNCHXL-F280049C 是一款适用于 TI C2000™ 实时控制器系列 F28004x 器件的低成本开发板。该器件不仅适用于初始评估和原型设计,还提供易于使用的标准化平台,用于开发下一个应用。该扩展版本 LaunchPad 可提供额外引脚用于开发,并支持连接两个 BoosterPack。作为庞大的 TI MCU LaunchPad 生态系统的一部分,该器件还与各种插件交叉兼容,包含 InstaSPIN-FOC 功能。

开始使用
步骤 1:购买 C2000 实时控制器 F280049C LaunchPad
步骤 2:下载并安装 Code Composer Studio IDE (...)
用户指南: PDF
TI.com 上无现货
开发套件

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

LAUNCHXL-F28379D 是一款适用于 TI MCU LaunchPad™ 开发套件生态系统TMS320F2837xDTMS320F2837xSTMS320F2807x 产品的低成本评估和开发工具,该工具与各种插件 BoosterPack 兼容(下面特性部分中推荐的 BoosterPack™ 插件模块项下提供了建议)。该 LaunchPad 开发套件的扩展版本支持连接两个 BoosterPack。LaunchPad 开发套件提供标准化且易于使用的平台,供您在开发下一个应用时使用。

 

用户指南: PDF
仿真模型

TXB0106 IBIS Model

SCEM556.ZIP (207 KB) - IBIS Model
参考设计

TIDM-SERVODRIVE — 工业伺服驱动器和交流逆变器驱动器参考设计

DesignDRIVE 开发套件是直接连接到三相 ACI 或 PMSM 电机的完整工业驱动的参考设计。通过此单一平台中包含的控制、电源和通信组合技术可创建出众多驱动拓扑。此设计包含多个位置传感器接口、不同的电流感应技术、热侧分区选项和扩展,旨在实现安全的工业以太网。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00554 — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪

该超便携近红外线 (NIR) 光谱仪参考设计利用德州仪器 (TI) 的 DLP 技术及单元件 InGaAs 检测器进行高性能的测量,该设计具有便携式外形,与采用昂贵 InGaAs 阵列检测器的架构或易损的旋转光栅架构相比更实惠。该参考设计支持蓝牙低耗能,从而可为包括食品、农业、药品、石油化工产品等在内的各类应用提供针对手持式光谱仪的移动实验室测量。通过使用 TI Tiva 处理器,云中的数据库可通过移动网络进行利用,实现实时等效分析,其支持食品或皮肤分析以及可穿戴健康监测器解决方案。开发人员还可以通过创新型 iOS 与 Android 平台创建自己的数据集合和分析。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C129USBHS — 适用于 ARM® Cortex®-M4F 架构高速 TM4C129x MCU 的 USB 高速参考设计

此设计使用 TI 的基于 ARM® Cortex®-M4F 的高性能 TM4C129x 微控制器 (MCU),具有集成 USB 2.0 控制器,用于与外部高速 USB PHY 对接。此设计包含的软件可在高速 USB 和以太网之间实现数据交换。此设计还采用适用于 CAN 和 UART 串行接口的收发器,可以将主机连接到旧 RS232 机器或与 CAN 总线对接。此参考设计中提供了数字通信接口,如 UART、I2C 和 SSI,用于桥接外部器件并将数据从低速接口聚合到高速 USB 链路。
设计指南: PDF
原理图: PDF
参考设计

TIDM-RM46XDRV8301KIT — 采用高性能微控制器的三相 BLDC/PMSM 电机驱动器参考设计

此参考设计展示了电机控制评估套件,用于运转三相无刷直流和无刷交流 (BLAC) 电机(通常称为永磁同步 (PMSM) 电机),并以无传感器磁场定向/矢量控制 (FOC) 为例。此设计利用了 DRV8301 栅极驱动器 IC 以及 TPS65381 电源管理 IC (PMIC)。此参考设计可用作高性能、高能效且具有成本效益的平台,以加速 PMSM 控制算法的开发。
设计指南: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 16 查看选项
VQFN (RGY) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频