TVP7002
- Analog Channels
- –6-dB to 6-dB Analog Gain
- Analog Input Multiplexers (MUXs)
- Automatic Video Clamp
- Three Digitizing Channels, Each With Independently Controllable Clamp, Gain, Offset, and Analog-to-Digital Converter (ADC)
- Clamping: Selectable Clamping Between Bottom Level and Mid Level
- Offset: 1024-Step Programmable RGB or YPbPr Offset Control
- Gain: 8-Bit Programmable Gain Control
- ADC: 8-/10-Bit 165-/110-MSPS ADC
- Automatic Level Control (ALC) Circuit
- Composite Sync: Integrated Sync-on-Green Extraction From Green/Luminance Channel
- Support for DC- and AC-Coupled Input Signals
- Supports Component Video Standards 480i, 576i, 480p, 576p, 720p, 1080i, and 1080p
- Supports PC Graphics Inputs up to UXGA Programmable RGB-to-YCbCr Color Space Conversion
- Horizontal PLL
- Fully Integrated Horizontal PLL for Pixel Clock Generation
- 12-MHz to 165-MHz Pixel Clock Generation From HSYNC Input
- Adjustable Horizontal PLL Loop Bandwidth for Minimum Jitter
- 5-Bit Programmable Subpixel Accurate Positioning of Sampling Phase
- Output Formatter
- Supports 20-bit 4:2:2 Outputs With Embedded Syncs
- Support for RGB/YCbCr 4:4:4 and YCbCr 4:2:2 Output Modes to Reduce Board Traces
- Dedicated DATACLK Output With Programmable Output Polarity for Easy Latching of Output Data
- System
- Industry-Standard Normal/Fast I2C Interface With Register Readback Capability
- Space-Saving 100-Pin TQFP Package
- Thermally-Enhanced PowerPAD Package for Better Heat Dissipation
The TVP7002 is a complete solution for digitizing video and graphic signals in RGB or YPbPr color spaces. The device supports pixel rates up to 165 MHz. Therefore, it can be used for PC graphics digitizing up to the VESA standard of UXGA (1600 × 1200) resolution at a 60-Hz screen refresh rate, and in video environments for the digitizing of digital TV formats, including HDTV up to 1080p.
The TVP7002 is powered from 3.3-V and 1.9-V supply and integrates a triple high-performance analog-to-digital (A/D) converter with clamping functions and variable gain, independently programmable for each channel. The clamp timing window is provided by an external pulse or can be generated internally. The TVP7002 includes analog slicing circuitry on the SOG inputs to support sync-on-luminance or sync-on-green extraction. In addition, TVP7002 can extract discrete HSYNC and VSYNC from composite sync using a sync slicer.
The TVP7002 also contains a complete horizontal phase-locked loop (PLL) block to generate a pixel clock from the HSYNC input. Pixel clock output frequencies range from 12 MHz to 165 MHz.
All programming of the device is done via an industry-standard I2C interface, which supports both reading and writing of register settings. The TVP7002 is available in a space-saving 100-pin TQFP PowerPAD package.
TI 不提供设计支持
TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TVP7002 Triple 8/10-Bit 165/110-MSPS Video and Graphics Digitizer With Horiz PLL 数据表 (Rev. C) | 2013年 4月 24日 | |||
应用手册 | TVP7002 PCB Layout Guidelines | 2010年 6月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TMDXEVM368 — TMS320DM36x 评估模块
TMS320DM36x 数字视频评估模块 (DVEVM) 使开发人员可以立即开始 DaVinci™ 处理器的评估,并开始构建数字视频应用,例如 IP 监控摄像机、数码相框、数字标牌、可视门铃和其它尚未发明的便携式数字视频产品。
数字视频评估模块 (DVEVM) 允许开发人员为 ARM 编写可立即投产的应用程序代码和访问使用达芬奇 API 的 HMJCP 协处理器内核,从而立即开始针对 TMS320DM365 和 TMS320DM368 数字媒体处理器的应用开发。
TMS320DM36x 数字视频评估模块 (DM36x EVM) 包含以下组件:- 基于 TMS320DM368 DaVinci™ (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PZP) | 100 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。