TVP5147M1
- Two 30-MSPS 11-bit A/D channels with programmable gain control
- Supports NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc, 60),
and SECAM (B, D, G, K, K1, L) CVBS, and S-video - Supports analog component YPbPr video format with embedded sync
- Ten analog video input terminals for multisource connection
- Supports analog video output
- User-programmable video output formats
- 10-bit ITU-R BT.656 4:2:2 YCbCr with embedded syncs
- 10-bit 4:2:2 YCbCr with separate syncs
- 20-bit 4:2:2 YCbCr with separate syncs
- 2x sampled raw VBI data in active video during a
vertical blanking period - Sliced VBI data during a vertical blanking period or active video period
(full field mode)
- HSYNC/VSYNC outputs with programmable position, polarity, width,
and field ID (FID) output - Composite and S-video processing
- Adaptive 2-D 5-line adaptive comb filter for composite video inputs;
chroma-trap available - Automatic video standard detection (NTSC/PAL/SECAM) and switching
- Luma-peaking with programmable gain
- Patented chroma transient improvement (CTI)
- Patented architecture for locking to weak, noisy, or unstable signals
- Single 14.31818-MHz reference crystal for all standards
- Line-locked internal pixel sampling clock generation with horizontal
and vertical lock signal outputs - Genlock output RTC format for downstream video encoder synchronization
- Adaptive 2-D 5-line adaptive comb filter for composite video inputs;
- Certified Macrovision™ copy protection detection
- Available in commercial (0°C to 70°C) and
industrial (−40°C to 85°C) temperature ranges - Qualified for Automotive Applications (AEC-Q100 Rev G −
TVP5147M1IPFPQ1 or TVP5147M1IPFPRQ1) - VBI data processor
- Teletext (NABTS, WST)
- CC and extended data service (EDS)
- Wide screen signaling (WSS)
- Copy generation management system (CGMS)
- Video program system (VPS/PDC)
- Vertical interval time code (VITC)
- Gemstar 1×/2× mode
- V-Chip decoding
- Register readback of CC, WSS (CGMS), VPS/PDC,
VITC and Gemstar 1×/2× sliced data
- I2C host port interface
- Reduced power consumption: 1.8-V digital core, 3.3-V for digital I/O,
and 1.8-V/3.3 V analog core with power-save and power-down modes - 80-terminal TQFP PowerPAD™ package
PowerPAD, DLP are trademarks of Texas Instruments.
Gemstar is a trademark of Gemstar-TV Guide Intermational.
Macrovision is a trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.
The TVP5147M1 device is a high-quality, single-chip digital video decoder that digitizes and decodes all popular baseband analog video formats into digital component video. The TVP5147M1 decoder supports the analog-to-digital (A/D) conversion of component YPbPr signals, as well as the A/D conversion and decoding of NTSC, PAL, and SECAM composite and S-video into component YCbCr. This decoder includes two 11-bit 30-MSPS A/D converters (ADCs). Preceding each ADC in the device, the corresponding analog channel contains an analog circuit that clamps the input to a reference voltage and applies a programmable gain and offset. A total of ten video input terminals can be configured to a combination of YPbPr, CVBS, or S-video video inputs.
Composite or S-video signals are sampled at 2× the ITU-R BT.601 clock frequency, line-locked alignment, and are then decimated to the 1× pixel rate. CVBS decoding uses five-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter is also available. On CVBS and S-video inputs, the user can control video characteristics such as contrast, brightness, saturation, and hue via an I2C host port interface. Furthermore, luma peaking (sharpness) with programmable gain is included, as well as a patented chroma transient improvement (CTI) circuit.
The following output formats can be selected: 20-bit 4:2:2 YCbCr or 10-bit 4:2:2 YCbCr.
The TVP5147M1 decoder generates synchronization, blanking, field, active video window, horizontal and vertical syncs, clock, genlock (for downstream video encoder synchronization), host CPU interrupt and programmable logic I/O signals, in addition to digital video outputs.
The TVP5147M1 decoder includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor (VDP) slices, parses, and performs error checking on teletext, closed caption (CC), and other VBI data. A built-in FIFO stores up to 11 lines of teletext data, and with proper host port synchronization, full-screen teletext retrieval is possible. The TVP5147M1 decoder can pass through the output formatter 2× sampled raw luma data for host-based VBI processing.
The main blocks of the TVP5147M1 decoder include:
- Robust sync detection for weak and noisy signals as well as VCR trick modes
- Y/C separation by 2-D 5-line adaptive comb or chroma trap filter
- Two 11-bit, 30-MSPS A/D converters with analog preprocessors [clamp and automatic gain control (AGC)]
- Analog video output
- Luminance processor
- Chrominance processor
- Clock/timing processor and power-down control
- Software-controlled power-saving standby mode
- Output formatter
- I2C host port interface
- VBI data processor
- Macrovision™ copy protection detection circuit (Type 1, 2, 3, and separate color stripe detection)
- 3.3-V tolerant digital I/O ports
TI 不提供设计支持
TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TVP5147M1 NTSC/PAL/SECAM 2x11-Bit Digital Video Decoder 数据表 (Rev. G) | 2012年 2月 20日 | |||
应用手册 | TVP5147M1 Patch Code Download Guidelines (Rev. A) | 2010年 12月 14日 | ||||
应用手册 | TVP51471M1 VBI Quick Start | 2010年 7月 7日 | ||||
应用手册 | TVP5147 Anti-Aliasing Filters | 2010年 6月 25日 | ||||
应用手册 | TVP5147 PCB Layout Guidelines | 2010年 6月 16日 | ||||
应用手册 | Upgrading to the TVP5147M1 | 2007年 3月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PFP) | 80 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。