Configure the TUSB214 to the desired AC and DC boost settings.
Power on (or toggle the RSTN pin if already powered on) the TUSB214
Connect a USB host, the USB-IF device-side test fixture, and USB device to the TUSB214. Ensure that the USB-IF device test fixture is configured to the ‘INIT’ position
Allow the host to enumerate the device
Enable the device to transmit USB TEST_PACKET
Using SMA cables, connect the oscilloscope to the USB-IF device-side test fixture and ensure that the device-side test fixture is configured to the ‘TEST’ position.
Execute the oscilloscope USB compliance software.
Repeat the above steps in order to re-test TUSB214 with different AC and DC boost settings.