ZHCSGN0A August 2017 – September 2017 TUSB214-Q1
PRODUCTION DATA.
NOTE
USB-IF certification tests for High Speed eye masks require the mandated use of the USB-IF developed test fixtures. These test fixtures do not require the use of oscilloscope probes. Instead they use SMA cables. More information can be found at the USB-IF Compliance Updates Page. It is located under the ‘Electricals’ section, ID 86 dated March 2013.
The following procedure must be followed before using any oscilloscope compliance software to construct a USB High Speed Eye Mask: