POWER |
IACTIVE_HS |
High-speed active curent |
USB channel = HS mode; 480 Mbps traffic; VCC = 5V; VCC supply stable; DC Boost = 60 mV |
|
18 |
30 |
mA |
IIDLE_HS |
High-speed idle current |
USB channel = HS mode; no traffic; VCC = 5V; VCC supply stable; DC Boost = 60 mV |
|
13 |
22 |
mA |
ISUSPEND_HS |
High-speed suspend current |
USB channel = HS suspend mode; VCC = 5V; VCC supply stable |
|
0.76 |
1.5 |
mA |
IFS_LS |
Full/Low speed current |
USB channel = FS mode or LS mode; VCC = 5V |
|
0.77 |
1.5 |
mA |
IDISCONNECT |
Disconnect current |
Host side application; No device attachment; VCC = 5V |
|
0.86 |
1.5 |
mA |
IRSTN |
Disable current |
RSTN driven low; VCC supply stable; VCC = 5V |
|
22 |
80 |
µA |
ILKG_FS |
Pin fail-safe leakage current for SDA, SCL, DC_BOOST, DxP/N, RSTN |
VCC = 0 V; Pin at 3.6 V |
|
|
40 |
µA |
RSTN |
VIH |
High-level input voltage |
VCC = 4.4V |
2 |
|
3.6 |
V |
VIL |
Low-level input voltage |
VCC = 5.5V |
0 |
|
0.8 |
V |
IIH |
High-level input current |
VIH = 3.6 V |
-4 |
|
4 |
µA |
IIL |
Low-level input current |
VIL = 0 V |
-11 |
|
11 |
µA |
EQ |
REQ |
External pull-down resistor on EQ pin. |
AC Boost Level 0 |
|
|
160 |
Ω |
AC Boost Level 1 |
1.4 |
|
2 |
kΩ |
AC Boost Level 2 |
3.7 |
|
3.9 |
kΩ |
AC Boost Level 3 |
6 |
|
|
kΩ |
CD, ENA_HS |
VOH |
High-level output voltage |
IO = -50µA |
2.4 |
|
|
V |
VOL |
Low-level output voltage |
IO = 50µA |
|
|
0.4 |
V |
SCL, SDA |
CI2CBUS |
I2C Bus capacitance |
|
4 |
|
150 |
pF |
VIH |
SDA and SCL input high level voltage |
VCC = 4.4V |
2 |
|
3.6 |
V |
VIL |
SDA and SCL input Low level voltage |
VCC = 5.5V |
|
|
0.8 |
V |
VSDA_OL |
SDA low-level output voltage |
4.7kΩ pullup to 3.6V; VCC = 4.4V |
|
|
0.4 |
V |
ISDA_OL |
SDA Low level output current |
VCC = 5.5V; I2C pulled up to 3.6V |
1.1 |
|
|
mA |
DC_BOOST |
VIH |
High-level input voltage |
VCC = 5V |
2.4 |
|
3.6 |
V |
VIM |
Mid-level input voltage |
VCC = 5V |
|
1.6 |
|
V |
VIL |
Low-level input voltage |
VCC = 5V |
0 |
|
0.4 |
V |
DxP, DxM |
CIO_DXX |
Capacitance to GND |
Measured with LCR meter and device powered down. 1 MHz sinusoid, 30 mVpp ripple |
|
2.7 |
|
pF |