ZHCSGM7A August 2017 – September 2017 TUSB212
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FBR_DXX | DxP/M bit rate | USB channel = HS mode; 480 Mbps traffic; VCC supply stable | 480.24 | Mbps | ||
tRISE_DXX | DxP/M rise time | 10% - 90%; VCC = 3.6V; Max AC Gain; | 100 | ps | ||
tFALL_DXX | DxP/M fall time | 90% - 10%; VCC = 3.6V; Max AC Gain; | 100 | ps | ||
tRSTN_PULSE_WIDTH | Minimum width to detect a valid RSTN signal assert when the pin is actively driven | VCC = 3.0 V; Refer to Figure 1 | 20 | µs | ||
tSTABLE | VCC stable before RSTN de-assertion | Refer to Figure 1 | 100 | µs | ||
tVCC_RAMP | VCC ramp time | 0.2 | 100 | ms |