TUSB212 USB 2.0 High Speed Signal Conditioner - TUSB212-Q1

TUSB212-Q1 (正在供货)

TUSB212 USB 2.0 High Speed Signal Conditioner

 

描述

The TUSB212-Q1 is a USB High-Speed (HS) signal conditioner, designed to compensate for ISI signal loss in a transmission channel.

TUSB212-Q1 has a patent-pending design which is agnostic to USB Low Speed (LS) and Full Speed (FS) signals. LS and FS signal characteristics are unaffected by the TUSB212-Q1 while HS signals are compensated.

Programmable signal AC boost and DC boost permits fine tuning device performance to optimize High Speed signals at the connector. This helps to pass USB High Speed electrical compliance tests.

In addition, TUSB212-Q1 is compatible with the USB On-The-Go (OTG) and Battery Charging (BC) protocols.

特性

  • Qualified for Automotive Applications:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature
    • Device HBM Classification Level H1C
    • Device CDM Classification Level C3
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Pin strap or I2C configurable
  • Support for LS, FS, HS signaling
  • Ultra-low USB Disconnect and Shutdown Power Consumption
  • Selectable Signal Gain Via Daisy Chain Device for High Loss Applications
  • D1P/M and D2P/M Interchangeable and Host/Device Agnostic
  • Supports up to 5m pre-channel or 2m post-channel Cable Length
    • Four Selectable AC Boost Settings Via External Pulldown Resistor
    • DC Boost Along With AC Boost for Best Signal Integrity

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 USB 重定时器、转接驱动器和 USB/MHL 开关

 
Configuration
VCC (Max) (V)
ICC (Max) (uA)
Bandwidth (MHz)
ESD HBM (Typ) (kV)
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
TUSB212-Q1 TUSB213-Q1 TUSB214-Q1 TUSB215-Q1
240    240    240    240   
480    480    480    480   
30mA    30mA    30mA    30mA   
240    240    240    240   
2    2    2    2   
Selectable DC Boost    Selectable DC Boost    Selectable DC Boost
CDP Support   
Selectable DC Boost
CDP Support   
Automotive    Automotive    Automotive    Automotive   
-40 to 105    -40 to 105    -40 to 105    -40 to 105   
X2QFN    VQFN    X2QFN    VQFN   
12X2QFN: 3 mm2: 1.6 x 1.6(X2QFN)    14VQFN: 12 mm2: 3.5 x 3.5(VQFN)    12X2QFN: 3 mm2: 1.6 x 1.6(X2QFN)    14VQFN: 12 mm2: 3.5 x 3.5(VQFN)   
12X2QFN    14VQFN    12X2QFN    14VQFN