TRF7961
- Completely Integrated Protocol Handling
- Separate Internal High-PSRR Power Supplies for Analog, Digital, and PA Sections Provide Noise Isolation for Superior Read Range and Reliability
- Dual Receiver Inputs With AM and PM Demodulation to Minimize Communication Holes
- Receiver AM and PM RSSI
- Reader-to-Reader Anticollision
- High Integration Reduces Total BOM and Board Area
- Single External 13.56-MHz Crystal Oscillator
- MCU-Selectable Clock-Frequency Output of RF, RF/2, or RF/4
- Adjustable 20-mA High-PSRR LDO for Powering External MCU
- Easy to Use With High Flexibility
- Automatically Configured Default Modes for Each Supported ISO Protocol
- 12 User-Programmable Registers
- Selectable Receiver Gain
- Programmable Output Power (100 mW or 200 mW)
- Adjustable ASK Modulation Range (8% to 30%)
- Built-In Receiver Band-Pass Filter With User-Selectable Corner Frequencies
- Wide Operating Voltage Range of 2.7 V to 5.5 V
- Ultra-Low-Power Modes
- Power Down: <1 µA
- Standby: 120 µA
- Active (RX Only): 10 mA
- Parallel 8-Bit or Serial 4-Pin Serial Peripheral Interface (SPI) With MCU Using 12-Byte FIFO
- Ultra-Small 32-Pin QFN Package (5 mm × 5 mm)
- Available Tools (Also See Tools and Software)
- Reference Design and EVM With Development Software
- Source Code Available for MSP430™ MCU
The TRF7960 and TRF7961 devices are integrated analog front end and data-framing systems for a 13.56-MHz RFID reader system that supports multiple protocols including ISO/IEC 14443 A and B, FeliCa™, and ISO/IEC 15693. Built-in programming options make it suitable for a wide range of applications for proximity and vicinity identification systems.
The reader is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine-tuning of various reader parameters as needed.
The device supports data rates up to 848 kbps with all framing and synchronization tasks for the ISO protocols onboard. Other standards and even custom protocols can be implemented by using one of the direct modes that the device offers. These direct modes let the application fully control the AFE and also gain access to the raw subcarrier data or the unframed, but already ISO-formatted, data and the associated (extracted) clock signal.
The receiver system has a dual-input receiver architecture to maximize communication robustness. The receivers also include various automatic and manual gain control options. The received signal strength from transponders, ambient sources, or internal levels is available in the RSSI register.
A SPI or parallel interface can be used for the communication between the MCU and the TRF796x reader. When the built-in hardware encoders and decoders are used, transmit and receive functions use a 12-byte FIFO register. For direct transmit or receive functions, the encoders or decoders can be bypassed so the MCU can process the data in real time.
The TRF7960 and TRF7961 devices support a wide supply voltage range of 2.7 V to 5.5 V and data communication levels from 1.8 V to 5.5 V for the MCU I/O interface.
The transmitter has selectable output power levels of 100 mW (+20 dBm) or 200 mW (+23 dBm) equivalent into a 50-Ω load when using a 5-V supply and supports OOK and ASK modulation with selectable modulation depth.
Built-in programmable auxiliary voltage regulator delivers up to 20 mA to supply an MCU and additional external circuits within the reader system.
Start evaluating the TRF7960 multiprotocol transceiver IC with the TRF7960AEVM or the TRF7960ATB.
Documentation, Tools, Reference Designs, and Software, Samples
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TRF7960, TRF7961 Multiple-Standard Fully Integrated 13.56-MHz RFID Analog Front End and Data-Framing Reader System 数据表 (Rev. G) | PDF | HTML | 2017年 5月 18日 | ||
应用手册 | Antenna Design Guide for the TRF79xxA (Rev. C) | 2020年 3月 10日 | ||||
应用手册 | Using the SPI Interface with TRF7960 (Rev. B) | PDF | HTML | 2018年 11月 27日 | |||
应用手册 | TRF79xxA HF-RFID Reader Layout Design Guide (Rev. A) | 2016年 4月 18日 | ||||
技术文章 | NFC/RFID for access control: Sniffing for cards | PDF | HTML | 2015年 4月 21日 | |||
应用手册 | NFC/RFID Reader Ultra-Low-Power Card Presence Detect With MSP430 and TRF79xxA | 2013年 3月 18日 | ||||
应用手册 | TRF796x Software Design Hints | 2010年 12月 13日 | ||||
应用手册 | Implementation of ISO15693 Protocol in the TI TRF796x | 2009年 4月 28日 | ||||
产品概述 | MSP430 Ultra-Low-Power MCUs and TI-RFid Devices | 2009年 4月 3日 | ||||
应用手册 | Firmware Description of the TI TRF796x Evaluation Module (EVM) | 2009年 3月 9日 | ||||
产品概述 | TI-RFid™ TRF796x HF reader ICs product sheet | 2009年 2月 6日 | ||||
EVM 用户指南 | TRF7960EVM User's Guide (Rev. C) | 2008年 12月 23日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDM-NFC-EZ430-MODULE — NFC EZ430 阅读器模块参考设计
TIDM-RFID-TRANSCEIVER — RFID 收发器参考设计
TIDM-NFC-READER — NFC 和 RFID 超低功率卡存在检测参考设计
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHB) | 32 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。