TPS92551
- Integrated All Power Components Including the Power Inductor
- Wide Input Voltage Range : 4.5V - 60V
- Constant Switching Frequency at 800kHz
- High Contrast Ratio (Minimum Dimming Current Pulse width < 16µs)
- Drives up to 16 LEDs in series at 60V input
- ±3.5% Typical LED Current Accuracy
- LED Current Adjustable from 300mA to 450mA
- Up to 95% Efficiency
- TPS92551 Modules can be Connected in Parallel for Higher Current Operation
- Input Under-Voltage Lock-Out (UVLO)
- Compatible with Ceramic and Low ESR Capacitors
- Low Electro Magnetic Interference (EMI) Complies with EN55015 Standard EN55015, refer to and
- LED Open and Short Circuit Protections
- Thermal Shutdown and RoHS Compliant
- -40˚C to +125˚C Junction Temperature Range
Package Highlights
- 7-Lead Easy-to-Use Package (Similar to TO-263)
- Single Exposed Die Attach Pad for Enhanced Thermal Performance
- 10.2 x 13.8 x 4.6 mm Package
All trademarks are the property of their respective owners.
The TPS92551 Constant Current Buck LED Driver Micro-Module drives maximum 450mA LED current up to 16 LEDs in a single string (maximum 23W). It integrates all the power components including the power inductor. The TPS92551 provides a full turn-key, highly efficient solution for wide range of single string LED lighting applications with up to 95% power efficiency. It accepts an input voltage ranging from 4.5V to 60V and delivers a 350mA LED current as default. The LED current is adjustable from 300mA to 450mA by charging a single external resistor.
The module operates at constant switching frequency (800kHz) with low Electro Magnetic Interference(EMI) complying with EN55015 standard. The module has fast control loop to realize fine LED current pulse yielding 256–step PWM dimming resolution at 240Hz for general lighting. Protection features include thermal shutdown, input under-voltage lockout, LED open-circuit and short-circuit protections. The TPS92551 Micro-Module is available in 7-pin PFM power package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS92551 450mA 23W Const Current Buck LED Driver Micro-Module 数据表 (Rev. C) | 2013年 5月 1日 | |||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
用户指南 | AN-2194 TPS92551 450mA 60V LED Driver Micro-Module Eval Board (Rev. A) | 2013年 5月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TO-PMOD (NDW) | 7 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。