主页 电源管理 LED 驱动器 照明 LED 驱动器

TPS92310

正在供货

具有 PFC 的离线初级侧感应 LED 驱动器

产品详情

Input voltage type AC/DC Topology Buck, Flyback Vin (min) (V) 13 Vin (max) (V) 36 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type AC/DC Topology Buck, Flyback Vin (min) (V) 13 Vin (max) (V) 36 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
VSSOP (DGS) 10 14.7 mm² 3 x 4.9

  • Regulates LED current without secondary side sensing
  • Adaptive ON-time control with inherent PFC
  • Critical-Conduction-Mode (CRM) with Zero-Current Detection (ZCD) for valley switching
  • Programmable switch turn ON delay
  • Programmable Constant ON-Time (COT) and Peak Current Control
  • Over-temperature protection

  • Regulates LED current without secondary side sensing
  • Adaptive ON-time control with inherent PFC
  • Critical-Conduction-Mode (CRM) with Zero-Current Detection (ZCD) for valley switching
  • Programmable switch turn ON delay
  • Programmable Constant ON-Time (COT) and Peak Current Control
  • Over-temperature protection

  • The TPS92310 is an off-line controller specifically designed to drive high power LEDs for lighting applications. With the primary side sensing, constant on-time and quasi-resonant switching techniques, the TPS92310 application circuit gives high Power Factor, good EMI performance and high system efficiency. Also, using this device, low external component count application solutions can be designed easily. Power Factor Correction is inherent if the TPS92310 is operated in the constant on-time mode with an adaptive algorithm. The control algorithm of TPS92310 adjusts the on-time with reference to the primary side inductor peak current and secondary side inductor discharge time dynamically, the response time of which is set by an external capacitor. Also, minimized EMI and switching loss is achieved with quasi-resonant switching. Other supervisory features of the TPS92310 include cycle-by-cycle primary side inductor current limit, VCC under-voltage lockout, output over-voltage protection and thermal shutdown. The TPS92310 is available in the MSOP-10 package.


    The TPS92310 is an off-line controller specifically designed to drive high power LEDs for lighting applications. With the primary side sensing, constant on-time and quasi-resonant switching techniques, the TPS92310 application circuit gives high Power Factor, good EMI performance and high system efficiency. Also, using this device, low external component count application solutions can be designed easily. Power Factor Correction is inherent if the TPS92310 is operated in the constant on-time mode with an adaptive algorithm. The control algorithm of TPS92310 adjusts the on-time with reference to the primary side inductor peak current and secondary side inductor discharge time dynamically, the response time of which is set by an external capacitor. Also, minimized EMI and switching loss is achieved with quasi-resonant switching. Other supervisory features of the TPS92310 include cycle-by-cycle primary side inductor current limit, VCC under-voltage lockout, output over-voltage protection and thermal shutdown. The TPS92310 is available in the MSOP-10 package.


    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 8
    类型 标题 下载最新的英语版本 日期
    * 数据表 具有 PFC 的离线初级侧感应控制器 数据表 2012年 2月 24日
    白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
    选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
    选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
    EVM 用户指南 AN-2214 TPS92310 EVM User Guide (Rev. A) 2013年 5月 1日
    更多文献资料 LED 照明 灯泡替代及筒灯照明解决方案 2013年 3月 28日
    用户指南 TPS92310 Triac Dimmable AC-DC LED Driver Reference Design 2012年 12月 12日
    应用手册 4.2-W GU10 LED Lighting Driver Using Primary-Side Regulation 2012年 4月 10日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    评估板

    TPS92310-12FB — TPS92310 120V 反向 LED 驱动器 EVM

    The TPS92310-xxFB evaluation module is a constant current output LED driver supporting 5W to 8W applications. The design focuses on applications that require small form factor and minimal number of external components. The actual PCB dimension of the module is only 22 mm x 55 mm x 19 mm (L x W x (...)

    用户指南: PDF
    TI.com 上无现货
    评估板

    TPS92310-23FB — TPS92310 230V 反向 LED 驱动器 EVM

    The TPS92310-xxFB evaluation module is a constant current output LED driver supporting 5W to 8W applications. The design focuses on applications that require small form factor and minimal number of external components. The actual PCB dimension of the module is only 22 mm x 55 mm x 19 mm (L x W x (...)

    用户指南: PDF
    TI.com 上无现货
    计算工具

    SLVC416 TPS92310 Calculation Tools REV 1.3

    支持的产品和硬件

    支持的产品和硬件

    产品
    照明 LED 驱动器
    TPS92310 具有 PFC 的离线初级侧感应 LED 驱动器
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
    VSSOP (DGS) 10 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    支持和培训

    视频