TPS826721
- 90% Efficiency at 5.5 MHz Operation
- 17µA Quiescent Current
- Wide VIN Range From 2.3 V to 4.8 V
- 5.5MHz Regulated Frequency Operation
- Spread Spectrum, PWM Frequency Dithering
- Best in Class Load and Line Transient
- ±2% Total DC Voltage Accuracy
- Automatic PFM/PWM Mode Switching
- Low Ripple Light-Load PFM Mode
- ≥35dB VIN PSRR (1kHz to 10kHz)
- Internal Soft Start, 120-µs Start-Up Time
- Integrated Active Power-Down Sequencing
(Optional) - Current Overload and Thermal Shutdown
Protection - Sub 1-mm Profile Solution
- Total Solution Size <6.7 mm2
The TPS8267x device is a complete 600mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.
The TPS8267x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSiP™ DC/DC converter operates at a regulated 5.5-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.
The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.
The TPS8267x is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS8267x 600-mA, High-Efficiency MicroSiP Step-Down Converter (Profile <1.0mm) 数据表 (Rev. J) | PDF | HTML | 2016年 4月 13日 | ||
用户指南 | Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) | PDF | HTML | 2021年 6月 16日 | |||
模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018年 6月 22日 | ||||
模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016年 10月 24日 | ||||
白皮书 | SiP Power Modules White Paper | 2016年 1月 26日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS82671EVM-646 — 用于 TPS82671 600mA、1.8V 输出、完全集成的低噪声降压转换器的评估模块
TPS82671EVM-646 是一个完全组装且经过测试的平台,用于评估针对便携式电池供电型应用进行了优化的 TPS82671 高频同步降压 DC/DC 转换器的性能。TPS82671 和 TPS82675 器件是一系列针对便携式电池供电型应用进行了优化的高频同步降压 DC/DC 转换器。TPS8267x 专为低功耗应用而设计,支持高达 350mA 的负载电流,并允许使用低成本的芯片电感和电容。该器件具有 2.3V 至 5.5V 的宽输入电压范围,支持由具有扩展电压范围的锂离子电池供电的应用。TPS8267x 提供 1.2 V 至 2.3 V 的不同固定电压输出版本。这些转换器在 6MHz (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-010055 — TIDA-010055
封装 | 引脚 | 下载 |
---|---|---|
uSIP (SIP) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。