SLVSAI0J October   2010  – May 2016 TPS82670 , TPS82671 , TPS826711 , TPS826716 , TPS82672 , TPS826721 , TPS82673 , TPS82674 , TPS826745 , TPS82675 , TPS82676 , TPS826765 , TPS82677

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Power-Save Mode
      2. 9.3.2 Mode Selection
      3. 9.3.3 Spread Spectrum, PWM Frequency Dithering
    4. 9.4 Device Functional Modes
      1. 9.4.1 Enable
      2. 9.4.2 Soft Start
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Input Capacitor Selection
        2. 10.2.2.2 Output Capacitor Selection
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Surface Mount Information
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 References
    2. 13.2 Related Links
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Applications and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

10.1 Application Information

The TPS8267x devices are complete power supply modules, not needing further external devices. The devices are optimized to work best with the components populated. However application conditions might demand for different input and/or output capacitance values.

10.2 Typical Application

TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 pmi_lvsai0.gif Figure 10. MicroSIP Converter Module Schematic

10.2.1 Design Requirements

For applications requiring additional input and/or output capacitance, the following procedures should be considered. For the maximum recommended values see Recommended Operating Conditions.

10.2.2 Detailed Design Procedure

10.2.2.1 Input Capacitor Selection

Because of the pulsating input current nature of the buck converter, a low ESR input capacitor is required to prevent large voltage transients that can cause misbehavior of the device or interference in other circuits in the system.

For most applications, the input capacitor that is integrated into the TPS8267x should be sufficient. If the application exhibits a noisy or erratic switching frequency, experiment with additional input ceramic capacitance to find a remedy.

The TPS8267x uses a tiny ceramic input capacitor. When a ceramic capacitor is combined with trace or cable inductance, such as from a wall adapter, a load step at the output can induce ringing at the VIN pin. This ringing can couple to the output and be mistaken as loop instability or can even damage the part. In this circumstance, additional "bulk" capacitance, such as electrolytic or tantalum, should be placed between the input of the converter and the power source lead to reduce ringing that can occur between the inductance of the power source leads and CI.

10.2.2.2 Output Capacitor Selection

The advanced, fast-response, voltage mode, control scheme of the TPS8267x allows the use of a tiny ceramic output capacitor (CO). For most applications, the output capacitor integrated in the TPS8267x is sufficient.

At nominal load current, the device operates in PWM mode; the overall output voltage ripple is the sum of the voltage step that is caused by the output capacitor ESL and the ripple current that flows through the output capacitor impedance. At light loads, the output capacitor limits the output ripple voltage and provides holdup during large load transitions.

The TPS8267x is designed as a Point-Of-Load (POL) regulator, to operate stand-alone without requiring any additional capacitance. Adding a 2.2μF ceramic output capacitor (X7R or X5R dielectric) generally works from a converter stability point of view, but does not necessarily help to minimize the output ripple voltage.

For best operation (i.e. optimum efficiency over the entire load current range, proper PFM/PWM auto transition), the TPS8267xSIP requires a minimum output ripple voltage in PFM mode. The typical output voltage ripple is ca. 1% of the nominal output voltage VO. The PFM pulses are time controlled resulting in a PFM output voltage ripple and PFM frequency that depends (first order) on the capacitance seen at the MicroSiPTM DC/DC converter's output.

In applications requiring additional output bypass capacitors located close to the load, care should be taken to ensure proper operation. If the converter exhibits marginal stability or erratic switching frequency, experiment with additional low value series resistance (e.g. 50 to 100mΩ) in the output path to find a remedy.

Because the damping factor in the output path is directly related to several resistive parameters (e.g. inductor DCR, power-stage rDS(on), PWB DC resistance, load switches rDS(on) …) that are temperature dependant, the converter small and large signal behavior must be checked over the input voltage range, load current range and temperature range.

The easiest sanity test is to evaluate, directly at the converter’s output, the following aspects:

  • PFM/PWM efficiency
  • PFM/PWM and forced PWM load transient response

During the recovery time from a load transient, the output voltage can be monitored for settling time, overshoot or ringing that helps judge the converter’s stability. Without any ringing, the loop has usually more than 45° of phase margin.

10.2.3 Application Curves

TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 eff_1p95V.gif
VO = 1.95V
Figure 11. Efficiency vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 eff_io_lvsai0.gif
VO = 1.2 V
Figure 13. Efficiency vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 Vo_rip_671_lvsaI0.gif
VO = 1.8 V PFM/PWM Operation (TPS82671)
Figure 15. Peak-to-Peak Output Ripple Voltage vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 vo_io_new_lvsai0.gif
VO = 1.2 V (TPS82671)
Figure 17. Peak-to-Peak Output Ripple Voltage vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 vob_io_new2_lvsai0.gif
VO = 1.2 V (TPS82675)
Figure 19. DC Output Voltage vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 line_tr1_lvsai0.gif
VO = 1.8 V MODE = Low (TPS82671)
Figure 21. Combined Line/Load Transient Response
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_load_trlight_PFM_lvsai0.gif
VO = 1.8 V VI = 3.6 V MODE = Low (TPS82671)
Figure 23. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_load_trmod2_lvsai0.gif
VO = 1.8 V VI = 2.7 V MODE = Low (TPS82671)
Figure 25. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_load_trheavy1_lvsai0.gif
VO = 1.8 V VI = 3.6 V MODE = Low (TPS82671)
Figure 27. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_load_trheavy3_lvsai0.gif
VO = 1.8 V VI = 4.5 V MODE = Low (TPS82671)
Figure 29. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_load_trlight_PFM_lvsai0.gif
VO = 1.2 V VI = 3.6 V MODE = Low
Figure 31. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_load_trmod2_lvsai0.gif
VO = 1.2 V VI = 2.7 V MODE = Low
Figure 33. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_load_trheavy1_lvsai0.gif
VO = 1.2 V VI = 3.6 V MODE = Low
Figure 35. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_load_trheavy3_lvsai0.gif
VO = 1.2 V VI = 4.5 V MODE = Low (TPS82671)
Figure 37. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 io2_18vo_lvsai0.gif
A.
VO = 1.8 V (TPS82671)
Figure 39. PFM/PWM Boundaries
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_startup_noload_lvsai0.gif
VO = 1.8 V VI = 3.6 V IO = 0 mA
MODE = Low
Figure 41. Start-Up
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 eff3_io_lvsai0.gif
VO = 1.8 V
Figure 12. Efficiency vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 eff_vi_lvsai0.gif
VO = 1.8 V PFM/PWM Operation
Figure 14. Efficiency vs. Input Voltage
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 vo_io_new2_lvsai0.gif
VO = 1.2 V PFM/PWM Operation (TPS82675)
Figure 16. Peak-to-Peak Output Ripple Voltage vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 voc_io_671_lvsaI0.gif
VO = 1.8 V PFM/PWM Operation (TPS82671)
Figure 18. DC Output Voltage vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 vob_io_new_lvsai0.gif
VO = 1.2 V PFM/PWM Operation (TPS82677)
Figure 20. DC Output Voltage vs. Load Current
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 line_tr2_lvsai0.gif
VO = 1.8 V MODE = Low (TPS82671)
Figure 22. Combined Line/Load Transient Response
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_load_trmod1_lvsai0.gif
VO = 1.8 V VI = 3.6 V MODE = Low (TPS82671)
Figure 24. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_load_trmod3_lvsai0.gif
VO = 1.8 V VI = 4.5 V MODE = Low (TPS82671)
Figure 26. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_load_trheavy2_lvsai0.gif
VO = 1.8 V VI = 2.7 V MODE = Low (TPS82671)
Figure 28. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_acload_resp_lvsai0.gif
VO = 1.8 V VI = 3.6 V MODE = Low (TPS82671)
Figure 30. AC Load Transient Response
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_load_trmod1_lvsai0.gif
VO = 1.2 V VI = 3.6 V MODE = Low
Figure 32. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_load_trmod3_lvsai0.gif
VO = 1.2 V VI = 4.5 V MODE = Low
Figure 34. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_load_trheavy2_lvsai0.gif
VO = 1.2 V VI = 2.7 V MODE = Low
Figure 36. Load Transient Response in PFM/PWM Operation
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v2_acload_resp_lvsai0.gif
VO = 1.2 V VI = 3.6 V MODE = Low (TPS82671)
Figure 38. AC Load Transient Response
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 io2_12vo_new_lvsai0.gif
VO = 1.2 V (TPS82674)
Figure 40. PFM/PWM Boundaries
TPS82670 TPS82671 TPS82672 TPS82673 TPS82674 TPS82675 TPS82676 TPS82677 TPS826711 TPS826716 TPS826721 TPS826745 TPS826765 TPS8267195 1v8_startup_100R_lvsai0.gif
VO = 1.8 V VI = 3.6 V (TPS82671)
RL = 100 Ω MODE = Low
Figure 42. Start-Up