TPS7B69-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C
- 4 to 40-V Wide VI Input Voltage
Range With up to 45-V Transient - Maximum Output Current: 150 mA
- Low Quiescent Current (IQ):
- 15 µA Typical at Light Loads
- 25 µA Maximum Under Full Temperature
- 450-mV Typical Low Dropout Voltage at 100 mA Load
Current - Stable With Low ESR Ceramic Output Capacitor
(2.2 to 100 µF) - Fixed 2.5-V, 3.3-V, and 5-V Output Voltage Options
- Integrated Fault Protection:
- Thermal Shutdown
- Short-Circuit Protection
- Packages:
- 4-Pin SOT-223 Package
- 5-Pin SOT-23 Package
The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.
The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS7B69xx-Q1 High-Voltage Ultra-Low IQ Low-Dropout Regulator 数据表 (Rev. B) | PDF | HTML | 2015年 1月 19日 | ||
测试报告 | Power Delivery Reference Design for AMD Versal™ AI Edge Series | PDF | HTML | 2024年 3月 25日 | |||
功能安全信息 | TPS7B69-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 2022年 9月 23日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV8706H-Q1EVM — 具有宽共模电流检测放大器的汽车类半桥智能栅极驱动器评估模块
DRV8706H-Q1EVM 用于评估 DRV8706H-Q1,后者是一款符合汽车标准的集成式有刷直流电机驱动器。DRV8706H-Q1 是一款高度集成式 H 桥栅极驱动器,能够驱动高侧和低侧 N 沟道功率 MOSFET。它可使用集成式倍增电荷泵(针对高侧)和线性稳压器(针对低侧)生成合适的栅极驱动电压。
该器件通过使用智能栅极驱动架构来降低系统成本并提高可靠性。栅极驱动器可优化死区时间以避免出现击穿问题,通过可调栅极驱动器电流对减少电磁干扰 (EMI)进行控制,而且可通过 VDS 和 VGS 监视器防止漏源电压和栅极短路问题。
宽共模分流放大器具有内嵌式电流检测功能,可持续测量电机电流。
(...)
TPS7B6950EVM — TPS7B6950QDCYRQ1 低静态 LDO 评估模块
The TPS7B6950EVM is designed for customers to evaluate the TPS7B6950 low quiescent-current (IQ) LDO regulator. The device can support an input voltage up to 40 V and can output a load current up to 150 mA. The device integrates protections for overcurrent, overtemperature (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-223 (DCY) | 4 | 查看选项 |
SOT-23 (DBV) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。