TPS7A84A 3A 高精度 (0.75%) 低噪声 (4.4μVRMS) LDO 稳压器 | 德州仪器 TI.com.cn

TPS7A84A (正在供货)

3A 高精度 (0.75%) 低噪声 (4.4μVRMS) LDO 稳压器

3A 高精度 (0.75%) 低噪声 (4.4μVRMS) LDO 稳压器 - TPS7A84A
 

备选器件推荐

  • TPS74401  -  The TPS74401 is a 3-A LDO regulator with a smaller VOUT range (0.8 V to 3.3 V).
  • TPS7A84  -  The TPS7A84 is a 3-A LDO regulator with good accuracy (1%) and improved thermal resistance (35.4°C/W).
  • TPS7A89  -  The TPS7A89 is a dual 2-A LDO regulator with improved noise (3.8µVrms) in a very small package (4 mm x 4 mm).
  • TPS7A53-Q1  -  TPS7A53-Q1 is a low noise 3A LDO with an extended temperature range

描述

The TPS7A84A is a low-noise, low-dropout linear regulator (LDO) capable of sourcing 3 A with only 180-mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.15 V using an external resistor divider.

The combination of low-noise, high-PSRR, and high output-current capability makes the TPS7A84A ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A84A limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and > 5-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over line, load, and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A84A ensure optimal system performance.

The versatility of the TPS7A84A makes the device a component of choice for many demanding applications.

特性

  • Low Dropout: 180 mV (maximum) at 3 A With BIAS
  • 0.75% (maximum) Accuracy Over Line, Load, and Temperature With BIAS
  • Output Voltage Noise: 4.4 µVRMS
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Output Voltage Range:
    • Adjustable Operation: 0.8 V to 5.15 V
    • ANY-OUT™ Operation: 0.8 V to 3.95 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Low Thermal Resistance: RθJA = 43.4°C/W
  • Open-Drain Power-Good (PG) Output

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 线性稳压器(LDO)

 
Output Options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Package Group
Features
Regulated Outputs (#)
Operating Temperature Range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Rating
Output Capacitor Type
PSRR @ 100KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package Size: mm2:W x L (PKG)
TPS7A84A TPS7A83A TPS7A85A
Adjustable Output
Programmable Output    
Adjustable Output
Programmable Output    
Adjustable Output
Programmable Output    
3     2     4    
6.5     6.5     6.5    
1.1     1.1     1.1    
5.15     5.2     5.1    
0.8     0.8     0.8    
VQFN | 20     VQFN | 20
VQFN | 20    
VQFN | 20    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
Enable
Foldback Overcurrent Protection
Output Discharge
Power Good
Soft Start    
1     1     1    
-40 to 125     -40 to 125     -40 to 125    
43     43     43    
4.4     4.4     4.4    
Catalog     Catalog     Catalog    
Ceramic     Ceramic     Ceramic    
25     40     25    
0.75     0.75     0.75    
110     75     150    
2.8     2.8     2.8    
20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)     20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)