TPS7A49

正在供货

具有使能功能的 150mA、36V、低噪声、高 PSRR、可调节低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS7A88 正在供货 1A、低噪声、高 PSRR、双通道可调节超低压降稳压器 A dual-channel, low noise, 1-A LDO.
TPS7A91 正在供货 1A、低噪声、高 PSRR、高精度、可调节超低压降稳压器 A single-channel, low-noise, 1-A LDO.

产品详情

Output options Adjustable Output Iout (max) (A) 0.15 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 33 Vout (min) (V) 1.2 Noise (µVrms) 15 Iq (typ) (mA) 0.06 Thermal resistance θJA (°C/W) 48 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 PSRR at 100 KHz (dB) 54 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.15 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 33 Vout (min) (V) 1.2 Noise (µVrms) 15 Iq (typ) (mA) 0.06 Thermal resistance θJA (°C/W) 48 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2.5 PSRR at 100 KHz (dB) 54 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 VSON (DRB) 8 9 mm² 3 x 3
  • Input Voltage Range: 3 V to 36 V
  • Noise:
    • 12.7 µVRMS (20 Hz to 20 kHz)
    • 15.4 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 52 dB (10 Hz to 400 kHz)
  • Adjustable Output: 1.194 V to 33 V
  • Output Current: 150 mA
  • Dropout Voltage: 260 mV at 100 mA
  • Stable with Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Fixed Current-Limit and Thermal Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to 125°C
  • Input Voltage Range: 3 V to 36 V
  • Noise:
    • 12.7 µVRMS (20 Hz to 20 kHz)
    • 15.4 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 52 dB (10 Hz to 400 kHz)
  • Adjustable Output: 1.194 V to 33 V
  • Output Current: 150 mA
  • Dropout Voltage: 260 mV at 100 mA
  • Stable with Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Fixed Current-Limit and Thermal Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to 125°C

The TPS7A49 series of devices are positive, high-voltage (36 V), ultralow-noise (15.4 µVRMS, 72-dB PSRR) linear regulators that can source a 150-mA load.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other available features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A49 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A49 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider TI’s TPS7A30xx family of negative high-voltage, ultralow-noise linear regulators as well.

The TPS7A49 series of devices are positive, high-voltage (36 V), ultralow-noise (15.4 µVRMS, 72-dB PSRR) linear regulators that can source a 150-mA load.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other available features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A49 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A49 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider TI’s TPS7A30xx family of negative high-voltage, ultralow-noise linear regulators as well.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 TPS7A49 36-V, 150-mA, Ultralow-Noise, Positive Linear Regulator 数据表 (Rev. E) PDF | HTML 2015年 5月 26日
白皮书 Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
白皮书 Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
应用手册 Accurate Thermal Calculations on the Back of a Napkin 2019年 6月 3日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
更多文献资料 工业传感器和现场发送器 2011年 7月 28日
EVM 用户指南 TPS7A30-49EVM-567 User's Guide 2010年 8月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SIDEGIG-XOVEREVM — 模拟有源交越音频插件模块

TI 模拟有源分频器音频插件模块可将 TI 音频 D 类放大器 EVM 变为高质量的二分频扬声器放大器。  此插件模块可轻松去除无源扬声器中尺寸较大而且成本高昂的无源分频器,并形成一款效率更高、尺寸更小的双放大器双向系统。该板具有可调的高通滤波器、低通滤波器、挡板步降和延迟,可以为高频扬声器和低音扬声器产生两个音频输出信号。   在设计有源扬声器时可以获得许多优势,包括匹配良好并经过微调的音频。   开始使用模拟有源分频器音频插件模块,设计您的下一款扬声器!
用户指南: PDF
TI.com 上无现货
评估板

TPS7A30-49EVM-567 — TPS7A3001 和 TPS7A4901 低压降 (LDO) 线性稳压器评估模块

TPS7A30-49EVM-567 是一块完全组装且经过测试的电路板,用于评估采用 DGN (3mm x 5mm MSOP-8) 封装的 TPS7A3001 和 TPS7A4901 低压降线性稳压器。TPS7A30-49EVM-567 包括两个独立的电路,其输出分别为 -15V 和 +15V。这两个独立的电路位于同一模块上,可简化分离轨应用的评估过程。
用户指南: PDF
TI.com 上无现货
开发套件

PMLKLDOEVM — 使用 TPS7A4901 和 TPS7A8300 的 PMLK 降压评估板

此 LDO 实验板是五块板的其中一块,是电源管理实验室套件 (PMLK) 的一部分。此 LDO 实验板有两个不同部分采用两种不同的 IC:TPS7A4901TPS7A8300。此 LDO 实验板包含随附的手册,通过一些分步实验让使用者加深对电源设计的理解。PMLK 旨在通过实验就电气理论和 TI 电源设计对用户和开发者进行培训。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS7A4901 PSpice Transient Model (Rev. B)

SBVM024B.ZIP (47 KB) - PSpice Model
仿真模型

TPS7A4901 PSpice Transient Model (Rev. C)

SBVM024C.ZIP (47 KB) - PSpice Model
仿真模型

TPS7A4901 TINA-TI Transient Reference Design (Rev. A)

SBVM217A.TSC (105 KB) - TINA-TI Reference Design
仿真模型

TPS7A4901 TINA-TI Transient Spice Model (Rev. A)

SBVM216A.ZIP (12 KB) - TINA-TI Spice Model
仿真模型

TPS7A4901 Unencrypted PSpice Transient Model (Rev. A)

SBVM528A.ZIP (2 KB) - PSpice Model

许多 TI 参考设计都包括 TPS7A49

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
HVSSOP (DGN) 8 查看选项
VSON (DRB) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频