ZHCSGI7 August 2017 TPS7A47-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage(2) | IN pin to GND pin | –0.4 | 36 | V | |
EN pin to GND pin | –0.4 | 36 | |||
EN pin to IN pin | –36 | 0.4 | |||
OUT pin to GND pin | –0.4 | 36 | |||
NR pin to GND pin | –0.4 | 36 | |||
SENSE/FB pin to GND pin | –0.4 | 36 | |||
0P1V pin to GND pin | –0.4 | 36 | |||
0P2V pin to GND pin | –0.4 | 36 | |||
0P4V pin to GND pin | –0.4 | 36 | |||
0P8V pin to GND pin | –0.4 | 36 | |||
1P6V pin to GND pin | –0.4 | 36 | |||
3P2V pin to GND pin | –0.4 | 36 | |||
6P4V1 pin to GND pin | –0.4 | 36 | |||
6P4V2 pin to GND pin | –0.4 | 36 | |||
Current | Peak output | Internally limited | |||
Temperature | Operating virtual junction, TJ | –40 | 145 | °C | |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2500 | V |
Charged-device model (CDM), per AEC Q100-011 | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage | 3.0 | 35.0 | V | |
VO | Output voltage | 1.4 | 34.0 | V | |
COUT | Output capacitor | 10 | µF | ||
VEN | Enable pin voltage | 0 | VIN | V | |
IO | Output current | 0 | 1.0 | A |
THERMAL METRIC(1) | TPS7A47-Q1 | UNIT | |
---|---|---|---|
RGW (VQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 21.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 10.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 10.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VI | Input voltage range | 3 | 35 | V | ||||
VUVLO | Undervoltage lockout threshold | VI rising | 2.67 | V | ||||
VI falling | 2.5 | |||||||
V(REF) | Reference voltage | V(REF) = V(FB), | 1.4 | V | ||||
VUVLO(HYS) | Under-voltage lockout hysteresis | 177 | mV | |||||
VNR | Noise reduction pin voltage | Using ANY-OUT option | VOUT | V | ||||
In adjustable mode only | 1.4 | |||||||
VO | Output voltage range | COUT = 20 µF, using ANY-OUT option | 1.4 | 20.5 | V | |||
COUT = 20 µF, using adjustable option | 1.4 | 34 | ||||||
Nominal VO accuracy | TJ = 25°C, COUT = 20 µF | –1.0 | 1.0 | %VO | ||||
Overall VO accuracy | VO(nom) + 1.0 V ≤ VI ≤ 35 V, 0 mA ≤ IO ≤ 1 A, COUT = 20 µF |
–2.5 | 2.5 | %VO | ||||
ΔVO(ΔVI) | Line regulation | VO(nom) + 1.0 V ≤ VI ≤ 35 V | 0.092 | %VO | ||||
ΔVO(ΔIO) | Load regulation | 0 mA ≤ IO ≤ 1 A | 0.3 | %VO | ||||
V(DO) | Dropout voltage | VI = 95% VO(nom), IO = 0.5 A | 216 | mV | ||||
VI = 95% VO(nom), IO = 1 A | 307 | 450 | ||||||
I(CL) | Current limit | VO = 90% VO(nom) | 1 | 1.26 | A | |||
I(GND) | Ground pin current | IO = 0 mA | 0.58 | 1.0 | mA | |||
IO = 1 A | 6.1 | |||||||
I(EN) | Enable pin current | VEN = VI | 0.78 | 2 | µA | |||
VI = VEN = 35 V | 0.81 | 2 | ||||||
I(SHDN) | Shutdown supply current | VEN = 0.4 V | 2.55 | 8 | µA | |||
VEN = 0.4 V, VI = 35 V | 3.04 | 60 | ||||||
V+EN(HI) | Enable high-level voltage | 2.0 | VI | V | ||||
V+EN(LO) | Enable low-level voltage | 0 | 0.4 | V | ||||
I(FB) | Feedback pin current | 350 | nA | |||||
PSRR | Power-supply rejection ratio | VI = 16 V, VO(nom) = 15 V, COUT = 50 µF, IO = 500 mA, CNR = 1 µF, f = 1 kHz |
78 | dB | ||||
Vn | Output noise voltage | VI = 3 V, VO(nom) = 1.4 V, COUT = 50 µF, CNR = 1 µF, BW = 10 Hz to 100 kHz |
4.17 | µVRMS | ||||
VIN = 6 V, VO(nom) = 5 V, COUT = 50 µF, CNR = 1 µF, BW = 10 Hz to 100 kHz |
4.67 | |||||||
Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 170 | °C | ||||
Reset, temperature decreasing | 150 | |||||||
TJ | Operating junction temperature | –40 | 145 | °C |
IOUT = 500 mA, COUT = 50 µF, CNR = 1 µF, BWRMSNOISE (10 Hz, 100 kHz) |
IOUT = 1 A, COUT = 50 µF, VIN = 3 V, VOUT = 1.4 V |
CNR = 1 µF, COUT = 50 µF, VIN = 3 V, VOUT = 1.4 V |
VOUT = 3.3 V, CNR = 1 µF, COUT = 50 µF, IOUT = 500 mA |
CNR = 1 µF, COUT = 50 µF, IOUT = 500 mA |
VIN = 5 V, VOUT = 3.3 V, IOUT = 10 mA to 845 mA |
Startup time = 65 ms, VIN = 6 V, VOUT = 5V, IOUT = 500 mA, CIN = 10 µF, COUT = 50 µF |
IOUT = 0 µA |
VOUT = 90% VOUT(NOM) |
IOUT = 0.5 A, COUT = 50 µF, VIN = 3 V, VOUT = 1.4 V |
VOUT = 3.3 V, CNR = 1 µF, COUT = 50 µF, IOUT = 50 mA |
VOUT = 3.3 V, CNR = 1 µF, COUT = 50 µF, IOUT = 1 A |
CNR = 1 µF, COUT = 50 µF, IOUT = 1000 mA |
VIN = 5 V to 15 V, VOUT = 3.3 V, IOUT = 845 mA |
VOUT = 4.7 V, COUT = 10 µF, CNR = 1 µF, BWRMSNOISE (10 Hz, 100 kHz) |