SLVSC31D December   2013  – August 2015 TPS7A4501-SP

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics (5962-1222402VHA and 5962-1222402V9A)
    6. 7.6 Electrical Characteristics (5962R1222403VXC and 5962R1222403V9A)
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Adjustable Operation
      2. 8.3.2 Fixed Operation
      3. 8.3.3 Overload Recovery
      4. 8.3.4 Output Voltage Noise
      5. 8.3.5 Protection Features
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Capacitance and Transient Response
        2. 9.2.2.2 Compensation
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
      1. 11.3.1 Calculating Junction Temperature
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • QMLV Qualified SMD 5962-12224
  • Adjustable Output from 1.21 to 20 V
  • Optimized for Fast-Transient Response
  • High Output Voltage Accuracy: 1.15% at 25°C (Typical)
  • Dropout Voltage: 200 mV With ILOAD = 750 mA (Typical)
  • Low Noise: 50 μVRMS (10 Hz to 100 kHz) for VOUT = 5 V
  • High Ripple Rejection: 68 dB at 1 kHz
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Stable With Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse Current Protection
  • 5962-1222402VHA:
    • Wide Vin 2.3 to 20 V
    • Output Current: 750 mA
  • 5962R1222403VXC:
    • Wide Vin 2.9 to 20 V
    • Output Current: 1.5 A
    • Thermally-Enhanced HKU Package
    • Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 100 krad (Si)
    • Exhibits Low Dose Rate Sensitivity But Remains Within the Pre-Radiation Electrical Limits at 100 krad Total Dose Level, as Allowed by MIL-STD-883, TM1019

2 Applications

  • RF Components VCOs, Receivers, ADCs, Amplifiers and Clock Distributions
  • Clean Analog Supply Requirements
  • Available in Military (–55°C to 125°C) Temperature Range
  • Engineering Evaluation (/EM) Samples are Available (1)
(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (for example, no burn-in, and so forth) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not specified for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.

3 Description

The TPS7A4501-SP is a low-dropout (LDO) regulator optimized for fast-transient response. The 5962-1222402VHA can supply 750 mA of output current with a dropout voltage of 300 mV. The 5962R1222403VXC can supply 1.5 A of output current with a dropout voltage of 320 mV. Quiescent current is well controlled; it does not rise in dropout, as with many other regulators. In addition to fast transient response, the TPS7A4501-SP regulator has very-low output noise, which makes it ideal for sensitive RF supply applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS7A4501-SP CFP [U] (10) 6.35 mm × 6.35 mm
CFP [HKU] (10) 7.02 mm × 6.86 mm
KGD N/A(2)
  1. For all available packages, see the orderable addendum at the end of the data sheet.
  2. Bare die in waffle pack

SPACE

Dropout Voltage vs Temperature

TPS7A4501-SP D001_SLVSC31.gif

VADJ Radiation Drift Curve

TPS7A4501-SP D021_SLVSC31.gif