TPS7A33
此产品已上市,且可供购买。 可提供某些产品的较新替代品。
-36-V, -1-A, Ultralow-Noise Negative Voltage Regulator

 

模型 (4)

标题 种类 类型 日期
TPS7A3301 Unencrypted PSpice Transient Model PSpice Model ZIP 2017年 4月 28日
TPS7A3301 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 2014年 3月 27日
TPS7A3301 TINA-TI Transient Reference Design TINA-TI Reference Design ZIP 2014年 3月 27日
TPS7A3301 PSpice Transient Model PSpice Model ZIP 2011年 12月 5日

设计套件与评估板 (2)

培训内容 型号 类型
-3V 至 -36V 输入电压、1A 输出电流、超低噪声 LDO 线性稳压器评估模块 TPS7A3301EVM-061 评估模块和开发板
DDC2256A 256 通道电流输入模数转换器评估模块 DDC2256AEVM 评估模块和开发板

参考设计

TIDA-010122

This reference design provides the solution for synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array RADAR and communication payload. The typical RF front end contains antenna, low noise amplifier (LNA (...)

查看涉及授权使用、知识产权事宜和免责声明的参考设计重要声明。

WEBENCH® Designer TPS7A33

  Min   Max Range
Vin  V -36.0 to -3.0V
Product Option
Vout  V
Iout  A ≤ 1.0A
Ambient Temp  °C -40.0 to 125.0°C