TPS7A30
- Input Voltage Range: –3 V to –35 V
- Noise:
- 14 µVRMS (20 Hz to 20 kHz)
- 15.1 µVRMS (10 Hz to 100 kHz)
- Power-Supply Ripple Rejection:
- 72 dB (120 Hz)
- ≥ 55 dB (10 Hz to 700 kHz)
- Adjustable Output: –1.18 V to –33 V
- Maximum Output Current: 200 mA
- Dropout Voltage: 216 mV at 100 mA
- Stable With Ceramic Capacitors ≥ 2.2 µF
- CMOS Logic-Level-Compatible Enable Pin
- Built-In, Fixed, Current Limit and Thermal
Shutdown Protection - Packages: 8-Pin HVSSOP PowerPAD™ and
3-mm × 3-mm VSON - Operating Temperature Range:
–40°C to +125°C
The TPS7A30 series of devices are negative, high-voltage (35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.
These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.
The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.
In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.
For applications that require positive and negative high-performance rails, consider TIs TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | TPS7A30 –35-V, –200-mA, Ultralow-Noise, Negative Linear Regulator 数据表 (Rev. D) | PDF | HTML | 2015年 6月 9日 | ||
| 白皮书 | Parallel LDO Architecture Design Using Ballast Resistors | PDF | HTML | 2022年 12月 14日 | |||
| 白皮书 | Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast | PDF | HTML | 2022年 12月 13日 | |||
| 应用手册 | L1 和 L2 电动汽车充电器电动汽车服务设备设计注意事项 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 7月 16日 | ||
| 应用手册 | A Topical Index of TI LDO Application Notes (Rev. F) | 2019年 6月 27日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
| 选择指南 | Low Dropout Regulators Quick Reference Guide (Rev. P) | 2018年 3月 21日 | ||||
| 技术文章 | Powering up the performance of sensitive test and measurement systems | PDF | HTML | 2017年 10月 17日 | |||
| 选择指南 | 低压降稳压器快速参考指南 (Rev. M) | 最新英语版本 (Rev.P) | 2017年 1月 5日 | |||
| 更多文献资料 | 工业传感器和现场发送器 | 2011年 7月 28日 | ||||
| EVM 用户指南 | TPS7A30-49EVM-567 User's Guide | 2010年 8月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SIDEGIG-XOVEREVM — 模拟有源分频器音频插件模块
TPS7A30-49EVM-567 — TPS7A3001 和 TPS7A4901 低压降 (LDO) 线性稳压器评估模块
TPS7A3001 TINA-TI Transient Reference Design (Rev. A)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HVSSOP (DGN) | 8 | Ultra Librarian |
| VSON (DRB) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。