TPS79501-Q1
- Qualified for Automotive Applications
- 500-mA Low-Dropout Regulator With Enable
- High PSRR (50 dB at 10 kHz)
- Ultralow Noise (33 µVRMS, TPS79501-Q1)
- Fast Start-Up Time (50 µs)
- Stable With a 1-µF Ceramic Capacitor
- Excellent Load/Line Transient Response
- Low Dropout Voltage (110 mV at Full Load, TPS79501-Q1)
- APPLICATIONS
- RF: VCOs, Receivers, ADCs
- Audio
- Bluetooth®, Wireless LAN
Bluetooth Is a trademark of Texas Instruments
The TPS79501-Q1 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline SON package. The device is stable with a small 1-µF ceramic capacitor on the output. The TPS79501-Q1 uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 110 mV at 500 mA). The device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79501-Q1 exhibits approximately 33 µVRMS of output voltage noise at 3-V output with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Automotive Catalog Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High 数据表 | 2010年 9月 9日 | |||
电路设计 | Power-supply margining circuit for LDOs using a precision DAC (Rev. A) | 2019年 9月 3日 | ||||
电路设计 | 采用精密 DAC、适用于 LDO 的电源裕度调节电路 | 最新英语版本 (Rev.A) | 2019年 2月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-00322 — 汽车类超声波液位/质量测量参考设计
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRB) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。