TPS793
- 200-mA RF Low-Dropout Regulator
With Enable - Available in Fixed-Voltage Versions from 1.8 V to
4.75 V and Adjustable (1.22 V to 5.5 V) - High PSRR (70 dB at 10 kHz)
- Low Noise (32 µVRMS, TPS79328)
- Fast Start-Up Time (50 µs)
- Stable With a 2.2-µF Ceramic Capacitor
- Excellent Load and Line Transient Response
- Very Low Dropout Voltage (112 mV at 200 mA,
TPS79330) - 5- and 6-Pin SOT23 (DBV) and NanoStar Wafer
Chip Scale (YZQ) Packages
The TPS793 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar™ wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making these devices ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS793 family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79328 exhibits approximately 32 µVRMS of output voltage noise at 2.8-V output with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS793 Low-Noise, High PSRR, RF, 200-mA Low-Dropout Linear Regulators in NanoStar™ Wafer Chip Scale and SOT-23 数据表 (Rev. L) | PDF | HTML | 2014年 8月 7日 | ||
* | 辐射与可靠性报告 | TPS793285YEQ Reliability Report | 2003年 10月 10日 | |||
应用手册 | Cyclone™ III FPGA Starter Kit Power Reference Design | 2008年 3月 27日 | ||||
用户指南 | DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) | 2005年 6月 2日 | ||||
应用手册 | NanoStar™ Wafer Chip-Scale Package Design Guide | 2003年 9月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TMDXEVM368 — TMS320DM36x 评估模块
TMS320DM36x 数字视频评估模块 (DVEVM) 使开发人员可以立即开始 DaVinci™ 处理器的评估,并开始构建数字视频应用,例如 IP 监控摄像机、数码相框、数字标牌、可视门铃和其它尚未发明的便携式数字视频产品。
数字视频评估模块 (DVEVM) 允许开发人员为 ARM 编写可立即投产的应用程序代码和访问使用达芬奇 API 的 HMJCP 协处理器内核,从而立即开始针对 TMS320DM365 和 TMS320DM368 数字媒体处理器的应用开发。
TMS320DM36x 数字视频评估模块 (DM36x EVM) 包含以下组件:- 基于 TMS320DM368 DaVinci™ (...)
TPS79328EVM — TPS79328 评估模块
The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)
TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成
TIDA-00826 — 50Ω 2GHz 示波器前端参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 5 | 查看选项 |
SOT-23 (DBV) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。