TPS793

正在供货

具有使能功能的 200mA、低压降稳压器

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.75 Noise (µVrms) 32 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 178 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 44 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.75 Noise (µVrms) 32 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 178 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 44 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • 200-mA RF Low-Dropout Regulator
    With Enable
  • Available in Fixed-Voltage Versions from 1.8 V to
    4.75 V and Adjustable (1.22 V to 5.5 V)
  • High PSRR (70 dB at 10 kHz)
  • Low Noise (32 µVRMS, TPS79328)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (112 mV at 200 mA,
    TPS79330)
  • 5- and 6-Pin SOT23 (DBV) and NanoStar Wafer
    Chip Scale (YZQ) Packages
  • 200-mA RF Low-Dropout Regulator
    With Enable
  • Available in Fixed-Voltage Versions from 1.8 V to
    4.75 V and Adjustable (1.22 V to 5.5 V)
  • High PSRR (70 dB at 10 kHz)
  • Low Noise (32 µVRMS, TPS79328)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (112 mV at 200 mA,
    TPS79330)
  • 5- and 6-Pin SOT23 (DBV) and NanoStar Wafer
    Chip Scale (YZQ) Packages

The TPS793 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar™ wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making these devices ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS793 family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79328 exhibits approximately 32 µVRMS of output voltage noise at 2.8-V output with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.

The TPS793 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in NanoStar™ wafer chip scale and SOT23 packages. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making these devices ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS793 family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79328 exhibits approximately 32 µVRMS of output voltage noise at 2.8-V output with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV705 正在供货 具有低噪声和使能功能的 200mA、高 PSRR、低 IQ、低压降稳压器 56% smaller WCSP package, lower VIN range, lower cost, improved noise, improved PSRR>10 Hz, lower IQ
TPS784 正在供货 具有高精度和使能功能的 300mA、低 IQ、高 PSRR、低压降 (LDO) 稳压器 High-accuracy (0.5% typical), 25-uA IQ, adjustable-output LDO in SOT-23 package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS793 Low-Noise, High PSRR, RF, 200-mA Low-Dropout Linear Regulators in NanoStar™ Wafer Chip Scale and SOT-23 数据表 (Rev. L) PDF | HTML 2014年 8月 7日
* 辐射与可靠性报告 TPS793285YEQ Reliability Report 2003年 10月 10日
应用手册 Cyclone™ III FPGA Starter Kit Power Reference Design 2008年 3月 27日
用户指南 DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) 2005年 6月 2日
应用手册 NanoStar™ Wafer Chip-Scale Package Design Guide 2003年 9月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT23LDO — 采用 5 条或 6 条引线 SOT23 (DBV) 封装与大多数正输出 LDO 稳压器兼容的 DEM-SOT23LDO

用户指南: PDF
TI.com 上无现货
评估板

TMDXEVM368 — TMS320DM36x 评估模块

TMS320DM36x 数字视频评估模块 (DVEVM) 使开发人员可以立即开始 DaVinci™ 处理器的评估,并开始构建数字视频应用,例如 IP 监控摄像机、数码相框、数字标牌、可视门铃和其它尚未发明的便携式数字视频产品。

数字视频评估模块 (DVEVM) 允许开发人员为 ARM 编写可立即投产的应用程序代码和访问使用达芬奇 API 的 HMJCP 协处理器内核,从而立即开始针对 TMS320DM365 和 TMS320DM368 数字媒体处理器的应用开发。

TMS320DM36x 数字视频评估模块 (DM36x EVM) 包含以下组件:
  • 基于 TMS320DM368 DaVinci™ (...)
用户指南: PDF
TI.com 上无现货
评估板

TPS79301EVM — TPS79301 评估模块

用户指南: PDF
TI.com 上无现货
评估板

TPS79328EVM — TPS79328 评估模块

The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS79301 PSpice Transient Model

SLVMA75.ZIP (35 KB) - PSpice Model
仿真模型

TPS79318 PSpice Transient Model

SGLM013.ZIP (21 KB) - PSpice Model
仿真模型

TPS79325 PSpice Transient Model

SGLM014.ZIP (21 KB) - PSpice Model
仿真模型

TPS79328 PSpice Transient Model

SGLM015.ZIP (21 KB) - PSpice Model
仿真模型

TPS793285 PSpice Transient Model

SGLM016.ZIP (21 KB) - PSpice Model
仿真模型

TPS79330 PSpice Transient Model

SGLM012.ZIP (28 KB) - PSpice Model
仿真模型

TPS79333 PSpice Transient Model

SGLM017.ZIP (21 KB) - PSpice Model
仿真模型

TPS793475 PSpice Transient Model

SGLM018.ZIP (21 KB) - PSpice Model
参考设计

TIDEP0035 — 具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计

该参考设计在工业通信子系统 (PRU-ICSS) 上实现了 HIPERFACE DSL 主协议。利用两线制接口,可以将位置反馈线集成到电机电缆中。该参考设计包含 AM437x PRU-ICSS 固件和 TIDA-00177 收发器参考设计。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0025 — 用于工业通信和电机控制的单芯片驱动器

该参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了硬件接口。该平台还使您能够在各种工业自动化设备中实现实时 EtherCAT 通信标准。该平台可以在工业自动化、工厂自动化或工业通信等应用中实现具有小占用空间、低功耗和单芯片解决方案的设计。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成

3D 机器视觉参考设计采用德州仪器 (TI) 的 DLP 软件开发套件 (SDK),使得开发人员可以通过将 TI 的数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设集成来轻松构建 3D 点云。高度差异化 3D 机器视觉系统利用 DLP® LightCrafter™ 4500 估模块 (EVM)(采用 DLP® 0.45 英寸 WXGA 芯片组),能够灵活控制工业、医疗和安全应用的高分辨率精确图形。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0014 — 使用 AM437x 的双摄像机参考设计

在 Sitara AM437x 处理器上寻求摄像机支持的开发人员可以使用此参考设计快速开发。AM437x 摄像机接口是一个并行端口,可配置为单摄像机或双摄像机接口。双摄像机配置允许使用两个同步摄像机输入。
原理图: PDF
参考设计

PMP2543 — Altera Cyclone III

该 Cyclone III 电源管理设计是一套完整的非隔离式电源解决方案,可提供为 FPGA 供电所需的全部 5 种电源轨。该设计还包括适用于 DDR 存储器 VTT 和 VDDQ 电压轨以及 USB 电源的全套电源解决方案。该设计已经过优化,可为 Altera 3C25F324 入门套件供电。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项
SOT-23 (DBV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频