TPS76901-HT

正在供货

高温超低功耗 100mA 低压差线性稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV766-Q1 正在供货 具有可调节输出和固定输出的汽车类 500mA、16V 正电压 LDO 线性稳压器 Alternative product offering better accuracy, lower Iq and wider input voltage

产品详情

Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 5 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 190 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 259 Rating High Temp Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 27 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -55 to 210
Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 5 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 190 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 259 Rating High Temp Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 27 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -55 to 210
CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet
  • 100-mA Low-Dropout Regulator
  • Available in Adjustable Versions
  • Only 335-µA Quiescent Current With 100 mA
    at 210°C
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Over Current Limitation
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments’ high temperature products
      utilize highly optimized silicon (die) solutions
      with design and process enhancements to maximize
      performance over extended temperatures.

(1) Custom temperature ranges available

  • 100-mA Low-Dropout Regulator
  • Available in Adjustable Versions
  • Only 335-µA Quiescent Current With 100 mA
    at 210°C
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Over Current Limitation
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments’ high temperature products
      utilize highly optimized silicon (die) solutions
      with design and process enhancements to maximize
      performance over extended temperatures.

(1) Custom temperature ranges available

The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 μA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V).

The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 μA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 Ultralow Power 100-mA Low Dropout Linear Regulator 数据表 (Rev. D) 2013年 11月 13日
* 辐射与可靠性报告 TPS76901SHKJ_HKQ Reliability Report 2012年 9月 20日
* 辐射与可靠性报告 TPS76901HDBVT Reliability Report (Rev. A) 2012年 8月 17日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
CFP (HKJ) 8 查看选项
CFP (HKQ) 8 查看选项
DIESALE (KGD)

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频