TPS76201
- 100-mA Low-Dropout Regulator
- Adjustable Output Voltage (0.7 V to 5.5 V)
- Only 23 µA Quiescent Current at 100 mA
- 1 µA Quiescent Current in Standby Mode
- Over Current Limitation
- -40°C to 125°C Operating Junction Temperature Range
- 5-Pin SOT-23 (DBV) Package
All trademarks are the property of their respective owners.
The TPS76201 low-dropout (LDO) voltage regulator features an adjustable output voltage as low as 0.7 V. It is an ideal regulator for sub 1.2-V DSP core voltage supplies and is equally suited for similar applications with other low-voltage processors and controllers. SOT-23 packaging and the high-efficiency that results from the regulators ultralow power operation make the TPS76201 especially useful in handheld and portable battery applications. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS76201 is ideal for micropower operations and where board space is at a premium.
A combination of new circuit design and processinnovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (30 µA maximum) and is stable over the entire range of output load current (10 µA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-power operation results in a significant increase in the system battery operating life.
The TPS76201 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA typical at TJ = 25°C. The TPS76201 is offered in an adjustable version (programmable over the range of 0.7 V to 5.5 V).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Low Output Adjustable Ultralow-Power 100-mA LDO Linear Regulator 数据表 (Rev. B) | 2007年 1月 9日 | |||
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | 简化的 LDO PSRR 测量 | 最新英语版本 (Rev.A) | PDF | HTML | 2010年 7月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PMP8877 — 1/8 砖型隔离式直流/直流电信电源模块数字控制参考设计
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。