TPS736
- Stable with No Output Capacitor or Any Value
or Type of Capacitor - Input Voltage Range of 1.7 V to 5.5 V
- Ultra-Low Dropout Voltage: 75 mV typ
- Excellent Load Transient Response–with or
without Optional Output Capacitor - New NMOS Topology Delivers Low Reverse Leakage
Current - Low Noise: 30 µVRMS typ
(10 Hz to 100 kHz) - 0.5% Initial Accuracy
- 1% Overall Accuracy Over Line, Load, and
Temperature - Less Than 1 µA max IQ in Shutdown
Mode - Thermal Shutdown and Specified Min/Max Current
Limit Protection - Available in Multiple Output Voltage Versions
- Fixed Outputs of 1.20 V to 5.0 V
- Adjustable Output from 1.20 V to 5.5 V
- Custom Outputs Available
- APPLICATIONS
- Portable/Battery-Powered Equipment
- Post-Regulation for Switching Supplies
- Noise-Sensitive Circuitry such as VCOs
- Point of Load Regulation for DSPs, FPGAs,
ASICs, and Microprocessors
C2000 Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners
The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.
The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DEM-SOT223LDO — 采用 SOT223 (DCQ) 封装与大多数正输出 LDO 兼容的 DEM-SOT223LDO
The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs). This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.
TAS2557EVM — 具有 H 类升压和扬声器感应功能的 TAS2557 5.7W D 类音频放大器评估模块
TAS2557EVM 评估模块可为用户提供强大的工具套件,当与 PurePath™ Console 3 软件套件 (PPC3) 配合使用时,可实现对 TAS2557 音频放大器的完整评估。该评估模块附带参考扬声器。该评估板具有可连接 PC 的 USB,且由 PPC3 软件套件进行控制。PPC3 必须单独下载。借助 PPC3,您将可以按照您的喜好对解决方案进行进一步微调。将两个 EVM 连接在一起,该解决方案可快速转变为立体声解决方案。
此 EVM 还允许连接到智能放大器学习板 v2,从而可为您的应用独树一帜地增加更多扬声器,同时还可使用 PPC3 的高级特性。
TAS2559EVM — TAS2559 5.7W D 类音频放大器评估模块
TAS2560EVM — TAS2560 5.6W D 类音频放大器评估模块
TAS2560 评估模块使用户能够快速轻松地评估 TAS2560 音频放大器。此小型参考设计附带 USB 电缆,可轻松将电路板连接至您的 PC,并通过 PurePath™ Console 3 (PPC3) 内提供的基于寄存器的图形用户界面进行控制。此 USB 电缆还可实现直接到 EVM 的音频路由。用户可评估 TAS2560 所提供的音频质量和模拟性能。电源和音频评估需要 +5V 电源和扬声器(需单独购买)。
TAS5805MEVM — 具有增强处理能力 EVM 的 TAS5805M 数字输入立体声闭环 D 类放大器
TPS73601DRBEVM-518 — TPS73601DRBEVM-518 评估模块
TUSB1210EVM — TUSB1210 DP/DM 线路外部组件补偿、Vbus 过压保护电路 EVM
TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™
TMDSCNCD280049C 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ F28004x 系列微控制器产品。controlCARD 非常适用于初始评估和系统原型设计。controlCARD 为完整板级模块,该模块采用两种标准封装(100 引脚 DIMM 或 180 引脚 HSEC)中的一种,以提供薄型单板控制器解决方案。首次评估时,通常购买与 TMDSHSECDOCK 基板捆绑或捆绑在应用套件中的 controlCARD。
开始使用
步骤 1:购买 C2000 实时控制器 F280049C controlCARD 和 controlCARD (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-223 (DCQ) | 6 | 查看选项 |
SOT-23 (DBV) | 5 | 查看选项 |
VSON (DRB) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。