TPS71525-DIE
- 24-V Maximum Input Voltage
- Low Quiescent Current
- Low-Dropout Regulator
- Available in 2.5 V
- Minimum/Maximum Specified Current Limit
The TPS71525 low-dropout (LDO) voltage regulator offers the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The TPS71525, which operates over an input range of 2.5 V to 24 V, is stable with any capacitor (≥ 0.47 µF). The low-dropout voltage and low quiescent current allow operations at extremely low power levels. Therefore, the TPS71525 is ideal for powering battery management ICs. Specifically, since the TPS71525 is enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery charging ICs.
The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the low-dropout voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current is stable over the entire range of output load current.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 低压降线性稳压器,TPS71525-DIE 数据表 | 2012年 7月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DIESALE (TD) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点