TPS65150

正在供货

具有集成 VCOM 缓冲器的通用紧凑型 LCD 偏置电源

产品详情

Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 1.8-V to 6-V Input Voltage Range
  • Integrated VCOM Buffer
  • High-voltage Switch to Isolate V(VGH)
  • Gate-Voltage Shaping of V(VGH)
  • 2-A Internal MOSFET switch
  • Main Output V(VS) up to 15 V With <1% Output Voltage Accuracy
  • Virtual-Synchronous Converter Technology
  • Regulated Negative Charge Pump Driver V(VGL)
  • Regulated Positive Charge Pump Driver V(CPI)
  • Adjustable Power-On Sequencing
  • Adjustable Fault Detection Timing
  • Gate Drive Signal for External Isolation MOSFET
  • Out-of-Regulation Protection
  • Overvoltage Protection
  • Thermal Shutdown
  • Available in HTSSOP-24 Package
  • Available in VQFN-24 Package
  • 1.8-V to 6-V Input Voltage Range
  • Integrated VCOM Buffer
  • High-voltage Switch to Isolate V(VGH)
  • Gate-Voltage Shaping of V(VGH)
  • 2-A Internal MOSFET switch
  • Main Output V(VS) up to 15 V With <1% Output Voltage Accuracy
  • Virtual-Synchronous Converter Technology
  • Regulated Negative Charge Pump Driver V(VGL)
  • Regulated Positive Charge Pump Driver V(CPI)
  • Adjustable Power-On Sequencing
  • Adjustable Fault Detection Timing
  • Gate Drive Signal for External Isolation MOSFET
  • Out-of-Regulation Protection
  • Overvoltage Protection
  • Thermal Shutdown
  • Available in HTSSOP-24 Package
  • Available in VQFN-24 Package

The TPS65150 device offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V the device is ideal for notebooks powered by a 2.5-V or 3.3-V input rail or monitor applications with a 5-V input voltage rail. Additionally the TPS65150 device provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Two regulated adjustable charge pump driver provide the positive V(VGH) and negative V(VGL) bias voltages for the TFT. The device incorporates adjustable power-on sequencing for V(VGL) as well as for V(VGH). This avoids any additional external components to implement application specific sequencing. The device has an integrated high-voltage switch to isolate V(VGH).

The same internal circuit can also be used to provide a gate shaping signal of V(VGH) for the LCD panel controlled by the signal applied to the CTRL input. For highest safety, the TPS65150 device has an integrated adjustable shutdown latch feature, which allows application-specific flexibility. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power good threshold, the device enters shutdown latch, after its adjustable delay time has passed by.

The TPS65150 device offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V the device is ideal for notebooks powered by a 2.5-V or 3.3-V input rail or monitor applications with a 5-V input voltage rail. Additionally the TPS65150 device provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Two regulated adjustable charge pump driver provide the positive V(VGH) and negative V(VGL) bias voltages for the TFT. The device incorporates adjustable power-on sequencing for V(VGL) as well as for V(VGH). This avoids any additional external components to implement application specific sequencing. The device has an integrated high-voltage switch to isolate V(VGH).

The same internal circuit can also be used to provide a gate shaping signal of V(VGH) for the LCD panel controlled by the signal applied to the CTRL input. For highest safety, the TPS65150 device has an integrated adjustable shutdown latch feature, which allows application-specific flexibility. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power good threshold, the device enters shutdown latch, after its adjustable delay time has passed by.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS65100 正在供货 具有完全集成的正电荷泵、3.3V LDO 控制器、1.6A 最小升压电流限制、故障检测和 VCOM 的 4 通道 LCD 偏置 This product is an LCD supply with the same features as the TPS65150 except there is a LDO for Vlogic .

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS65150 Low Input Voltage, Compact LCD Bias IC With VCOM Buffer 数据表 (Rev. B) PDF | HTML 2016年 1月 7日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 How to Calculate the Output Voltage Ranges of the Charge Pumps in the TPS65150 2017年 2月 6日
技术文章 Waveform audit: my boost converter has an off-ramp! PDF | HTML 2016年 7月 6日
技术文章 Pump it up with charge pumps – Part 1 PDF | HTML 2016年 2月 1日
应用手册 Generation of a VCOM buffer input using PWM signal 2015年 12月 21日
用户指南 Evaluation Module for TPS65150 Low Input Voltage, Compact LCD Bias IC With VCOM (Rev. A) 2015年 10月 5日
应用手册 最小化升压转换器开关节点处的振铃 英语版 2008年 7月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TMDSLCD1EVM — 1280x800 LCD 显示附件套件

1280 x 800 LCD 显示附件套件是一款用于 AM65x IDK (TMDX654IDKEVM) 的附加附件,增加了触摸和显示功能,适用于 HMI 和工业 PC 评估以及其他需要显示器的用例。1280 x 800 LCD 显示附件套件带有 AM65x EVM (TMDX654GPEVM),但也可以作为替代品单独出售。此 LCD 屏幕为 10.1" 显示屏,具有 WXGA 分辨率 (1280 x 800) 并支持 10 点电容式触摸。

TI.com 上无现货
评估板

TPS65150EVM-697 — TPS65150 具有 VCOM 的低输入电压、紧凑型 LCD 偏置 IC 评估模块

TPS65150 提供一种非常紧凑且小巧的电源解决方案,此解决方案提供薄膜晶体管 (TFT) LCD 显示屏所需的全部三个电压。借助于 1.8V 至 6V 的输入电压范围,此器件非常适合于由 2.5V 或 3.3V 输入电源轨供电的笔记本电脑,或具有 5V 输入电压轨的监视器应用。此外,TPS65150 提供一个集成高电流缓冲器来为 TFT 背板提供 VCOM 电压。

用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-01613 — 符合 CISPR 22 B 类标准的显示偏置 IC 参考设计

此参考设计有利于 TPS65150 LCD 偏置 IC 满足 CISPR 22 B 类标准。它侧重于辐射发射测试,能帮助设计人员满足工业显示应用的法规要求。TPS65150 LCD 偏置 IC 提供用于驱动薄膜晶体管 (TFT) LCD 的所有三种必要电压(由单节电池电压供电)。
设计指南: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 24 查看选项
VQFN (RGE) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频