TPS65145

正在供货

具有完全集成的正电荷泵、3.3V LDO 控制器、0.96A 最小升压电流限制和故障检测的 4 通道 LCD 偏置

产品详情

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 2.7 Vin (max) (V) 5.5 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 2.7 Vin (max) (V) 5.5 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 2.7-V to 5.8-V Input Voltage Range
  • 1.6-MHz Fixed Switching Frequency
  • 3 Independent Adjustable Outputs
  • Main Output up to 15 V With <1% Typical Output
    Voltage Accuracy
  • Virtual Synchronous Converter Technology
  • Negative Regulated Charge Pump Driver VO2
  • Positive Charge Pump Converter VO3
  • Auxiliary 3.3-V Linear Regulator Controller
  • Internal Soft Start
  • Internal Power-On Sequencing
  • Fault Detection of All Outputs (TPS65140 and
    TPS65145)
  • No Fault Detection (TPS65141)
  • Thermal Shutdown
  • System Power Good
  • Available in 24-Pin HTSSOP and 24-Pin VQFN
    PowerPAD™ Packages
  • 2.7-V to 5.8-V Input Voltage Range
  • 1.6-MHz Fixed Switching Frequency
  • 3 Independent Adjustable Outputs
  • Main Output up to 15 V With <1% Typical Output
    Voltage Accuracy
  • Virtual Synchronous Converter Technology
  • Negative Regulated Charge Pump Driver VO2
  • Positive Charge Pump Converter VO3
  • Auxiliary 3.3-V Linear Regulator Controller
  • Internal Soft Start
  • Internal Power-On Sequencing
  • Fault Detection of All Outputs (TPS65140 and
    TPS65145)
  • No Fault Detection (TPS65141)
  • Thermal Shutdown
  • System Power Good
  • Available in 24-Pin HTSSOP and 24-Pin VQFN
    PowerPAD™ Packages

The TPS6514x series offers a compact and small power supply solution to provide all three voltages required by thin film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.

The main output VO1 is a 1.6-MHz fixed frequency PWM boost converter providing the source drive voltage for the LCD display. The device is available in two versions with different internal switch current limits to allow the use of a smaller external inductor when lower output power is required. The TPS65140 and TPS65141 has a typical switch current limit of 2.3 A and the TPS65145 has a typical switch current limit of 1.37 A. A fully integrated adjustable charge pump doubler or tripler provides the positive LCD gate drive voltage. An externally adjustable negative charge pump provides the negative gate drive voltage. Due to the high 1.6-MHz switching frequency of the charge pumps, inexpensive and small 220-nF capacitors can be used.

Additionally, the TPS6514x series has a system power good output to indicate when all supply rails are acceptable. For LCD panels powered by 5 V the device has a linear regulator controller using an external transistor to provide a regulated 3.3-V output for the digital circuits. For maximum safety, the TPS65140 and TPS65145 goes into shutdown as soon as one of the outputs is out of regulation. The device can be enabled again by toggling the input or the enable (EN) pin to GND. The TPS65141 does not enter shutdown when one of its outputs is below its power good threshold.

The TPS6514x series offers a compact and small power supply solution to provide all three voltages required by thin film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.

The main output VO1 is a 1.6-MHz fixed frequency PWM boost converter providing the source drive voltage for the LCD display. The device is available in two versions with different internal switch current limits to allow the use of a smaller external inductor when lower output power is required. The TPS65140 and TPS65141 has a typical switch current limit of 2.3 A and the TPS65145 has a typical switch current limit of 1.37 A. A fully integrated adjustable charge pump doubler or tripler provides the positive LCD gate drive voltage. An externally adjustable negative charge pump provides the negative gate drive voltage. Due to the high 1.6-MHz switching frequency of the charge pumps, inexpensive and small 220-nF capacitors can be used.

Additionally, the TPS6514x series has a system power good output to indicate when all supply rails are acceptable. For LCD panels powered by 5 V the device has a linear regulator controller using an external transistor to provide a regulated 3.3-V output for the digital circuits. For maximum safety, the TPS65140 and TPS65145 goes into shutdown as soon as one of the outputs is out of regulation. The device can be enabled again by toggling the input or the enable (EN) pin to GND. The TPS65141 does not enter shutdown when one of its outputs is below its power good threshold.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS65100 正在供货 具有完全集成的正电荷泵、3.3V LDO 控制器、1.6A 最小升压电流限制、故障检测和 VCOM 的 4 通道 LCD 偏置 This product is an LCD supply with the same features plus a Vcom.
TPS65150 正在供货 具有集成 VCOM 缓冲器的通用紧凑型 LCD 偏置电源 This product has the same features, adds a Vcom, and has no LDO.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6514x Triple Output LCD Supply With Linear Regulator and Power Good 数据表 (Rev. F) PDF | HTML 2016年 6月 29日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Basic calculation of an inverting buck-boost power stage (Rev. A) 2017年 8月 28日
应用手册 How to Estimate the Output Voltage Range of the Charge Pumps in the TPS6510x 2017年 8月 8日
应用手册 How to Compensate the TPS6510x and the TPS6514x 2016年 8月 30日
应用手册 Generation of a VCOM buffer input using PWM signal 2015年 12月 21日
应用手册 最小化升压转换器开关节点处的振铃 英语版 2008年 7月 15日
应用手册 Customizing your TPS6510x/TPS6514X 2004年 6月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR4500EVM — DLP® LightCrafter™ 4500

DLP® LightCrafter™ 4500 开发模块可提供灵活的光导解决方案,该解决方案具有高亮度和高分辨率特性,适用于工业、医疗和科学应用。DLP LightCrafter 4500 采用 0.45 WXGA 芯片组并以小型封装提供分辨率、亮度和可编程能力的完美组合。

开发人员可以通过 DLP LightCrafter 4500 的基于 USB 的应用程序编程接口 (API) 和易于使用的图形用户界面 (GUI) 轻松地创建、存储和显示高速图形序列。两个可配置的输入/输出触发器可以方便地与摄像机、传感器或其他外设同步。DLP LightCrafter 4500 的功能集使其成为为工业 (...)

用户指南: PDF
评估板

DLPNIRSCANEVM — DLP® NIRscan™ 评估模块

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS65100EVM-030 — TPS65100 评估模块

TPS65100EVM-030 是一款评估工具,用于评估 TFT LCD 显示器的 TPS6510x 多通道电源。此评估模块可以接受范围在 2.7V 至 5.8V 之间的输入电压,并为 TFT 显示提供 10V、-5V 和 23V 的电源。其他电压可通过改变电阻反馈网络进行调节。此外,TPS6510x 还提供 VCOM 缓冲电压和 3.3V LDO 集成式控制器。
用户指南: PDF
TI.com 上无现货
评估板

TPS65140EVM-031 — TPS65140 评估模块

The TPS65140EVM-031 is an evaluation tool for the TPS6514x multi-channel power supply for TFT LCD displays. The evaluation module can accept input voltages in range of 2.7V to 5.8V and supplies 10V, -5V and 23V to power a TFT display. Other voltages can be adjusted by changing resistor feedback (...)
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
TIDA-01474 — 1080p 激光电视参考设计

This projection reference design presents a DLP® technology subsystem that is capable of creating displays up to 120 frames-per-second (fps) at only a single frame delay. The design focuses on the DLP470NE 1080p digital micromirror device (DMD) within the design to create a 1920×1080 display (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计提供系统级 DLP 开发板设计,适用于需要高分辨率、超高速度和生产可靠性的工业数字平版印刷术和 3D 打印应用。该系统设计通过集成最高分辨率的 DLP 数字微镜器件 DLP9000X 和最快的数字控制器 DLPC910 来提供最大的吞吐量。这种组合具有超过 400 万个微镜(WQXGA 分辨率),从而能实现超过 60 千兆比特每秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器还为设计人员提供先进的像素控制,除了可以进行全帧输入,还可以进行随机行寻址。这一增加的灵活性支持各种架构,适用于工业、医疗、安全、电信和仪表等应用。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00155 — 用于对液体和固体进行光学分析的 DLP® 近红外光谱仪

此近红外线 (NIR) 光谱仪参考设计利用德州仪器 (TI) 的 DLP 技术以及单元件 InGaAs 检测器进行高性能的测量,该设计具有便携式外形,与昂贵的 InGaAs 阵列检测器或易损的旋转光栅架构相比更实惠。NIR 光谱仪通常用于针对食品、农业、药物、石油化工产品和塑料等应用分析有机液体和固体。 开发人员在高端实验室级光谱仪中结合强大的 Sitara 嵌入式处理器和模拟信号链元件后,现在它能够在现场和生产线上发挥自己的作用。
测试报告: PDF
原理图: PDF
参考设计

DLP4500-C350REF — DLP 0.45 WXGA 芯片组参考设计

该参考设计采用 DLP® 0.45 英寸 WXGA 芯片组并应用于 DLP® LightCrafter™ 4500 评估模块 (EVM) 中,能够灵活控制工业、医疗和科学应用领域中的高分辨率精确图形。借助基于 USB 的免费 GUI 和 API,开发人员可轻松将 TI 的创新型数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设相集成,以打造与众不同的 3D 机器视觉系统、3D 打印机和扩增实境显示器。



 

 

测试报告: PDF
原理图: PDF
参考设计

TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成

3D 机器视觉参考设计采用德州仪器 (TI) 的 DLP 软件开发套件 (SDK),使得开发人员可以通过将 TI 的数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设集成来轻松构建 3D 点云。高度差异化 3D 机器视觉系统利用 DLP® LightCrafter™ 4500 估模块 (EVM)(采用 DLP® 0.45 英寸 WXGA 芯片组),能够灵活控制工业、医疗和安全应用的高分辨率精确图形。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00782 — 采用 DLP® 技术的便携式、高亮度 HD 投影显示器参考设计

此参考设计采用 DLP Pico™ 0.45 英寸 WXGA 显示芯片组,可以为投影显示应用(配件投影仪、智能投影仪、移动智能电视以及例如类似于笔记本电脑、膝上型电脑和热点内的投影功能的内置投影仪)使用高清分辨率。设计中使用的芯片组包含 DLP4501 (.45 WXGA) DMD 和 DLPC6401 显示控制器。可以在以下链接下面访问该外部 LED 驱动器参考设计:PMP4356
设计指南: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 24 查看选项
VQFN (RGE) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频