TPS650231
- 1.7-A, 90% Efficient Step-Down Converter for
Processor Core (VDCDC1) - 1.2-A, Up to 95% Efficient Step-Down Converter
for System Voltage (VDCDC2) - 0.8-A, 92% Efficient Step-Down Converter for
Memory Voltage (VDCDC3) - 30-mA LDO and Switch for Real-Time Clock
(VRTC) - 2 × 200-mA General-Purpose LDO
- Dynamic Voltage Management for Processor Core
- Preselectable LDO Voltage Using Two Digital
Input Pins - Externally Adjustable Reset Delay Time
- Battery Backup Functionality
- Separate Enable Pins for Inductive Converters
- I2C™-Compatible Serial Interface
- 85-µA Quiescent Current
- Low-Ripple PFM Mode
- Thermal Shutdown Protection
- Available in 40-Pin, 5-mm × 5-mm VQFN (RSB) or
49-Ball, 3-mm × 3-mm DSBGA (YFF) Package
The TPS650231 device is an integrated power management IC for applications powered by one Li-Ion or Li-Polymer cell, and which requires multiple power rails. The TPS650231 provides three highly efficient step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings.
All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. The TPS650231 also integrates two general-purpose, 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling, enabling, and setting the LDO output voltages. The interface is compatible with the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz. The TPS650231 is available in a 40-pin VQFN (RSB) package or in a 49-ball DSBGA (YFF) package, and operates over a free-air temperature of –40°C to +85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS650231 Power Management IC for Li-Ion Powered Systems 数据表 (Rev. A) | PDF | HTML | 2011年 9月 8日 | ||
应用手册 | 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 10月 25日 | |
应用手册 | LDO 噪声揭秘 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2020年 9月 16日 | |
应用手册 | LDO PSRR Measurement Simplified (Rev. A) | PDF | HTML | 2017年 8月 9日 | |||
应用手册 | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
应用手册 | TPS65023x Check List | 2015年 7月 20日 | ||||
EVM 用户指南 | TPS65023B/TPS650231EVM User's Guide | 2010年 10月 11日 | ||||
应用手册 | 使用 TPS65023 为 OMAP™3 供电:设计指南 (Rev. B) | 2010年 10月 8日 | ||||
应用手册 | DaVinci Sequencing Using The TPS65023 | 2007年 4月 2日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS650231EVM-664 — TPS650231 评估模块
德州仪器 (TI) TPS650231EVM-664 作为一款集成的电源管理集成电路,适用于通过单节锂离子或锂聚合物电池供电并要求使用多路电源轨的应用。TPS650231 包含三个高效开关降压转换器、两个 LDO,以及附加状态和 I/O 引脚。器件可通过 I2C 接口 (HPA172) 进行控制
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YFF) | 49 | 查看选项 |
WQFN (RSB) | 40 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。