TPS63700
- Adjustable Output Voltage Down to –15 V
- 2.7-V to 5.5-V Input Voltage Range
- Up to 360-mA Output Current
- 1000-mA Typical Switch Current Limit
- Up to 84% Efficiency
- Typical 1.4-MHz Fixed-Frequency PWM Operation
- Thermal Shutdown
- Typical –19-V Output Overvoltage Protection
- 1.5-μA Shutdown Current
- Small 3-mm × 3-mm SON-10 Package (DRC)
All other trademarks are the property of their respective ownersPowerPAD Is a trademark of Texas Instruments
- Generic Negative Voltage Supply
- Small-to-Medium Size OLED Displays
- Bias Supply
The TPS63700 is an inverting DC/DC converter generating a negative output voltage down to –15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a peak efficiency of 84%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS63700 to be directly powered from a Li-ion battery, from 3-cell NiMH/NiCd, from a 3.3-V or 5-V supply rail.
The inverter operates with a fixed-frequency pulse width modulation (PWM) control topology. The device has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions.
A switching frequency of typically 1.4 MHz allows the use of small external components enabling a small solution size.
The TPS63700 comes in a small 3-mm × 3-mm SON-10 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS63700 DC-DC Inverter 数据表 (Rev. D) | PDF | HTML | 2015年 10月 30日 | ||
应用手册 | QFN 和 SON PCB 连接 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024年 1月 5日 | |
应用手册 | TI 降压开关直流/直流转换器应用手册的快速参考指南 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2022年 7月 8日 | |
应用简报 | 可解决光学模块电源难题的降压/升压转换器 | 英语版 | 2019年 7月 5日 | |||
应用手册 | Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) | 2019年 3月 12日 | ||||
应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
应用手册 | Understanding Undervoltage Lockout in Power Devices (Rev. A) | 2018年 9月 19日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 2017年 6月 15日 | ||||
应用手册 | Minimizing Buck-Boost (Inverting) Converter High-Frequency Switching Noise (Rev. A) | 2011年 4月 1日 | ||||
EVM 用户指南 | TPS63700EVM-139 (Rev. A) | 2006年 3月 3日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PP-SALB2-EVM — PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2)
该板支持:TAS2555YZEVM、TAS2557EVM 和 TAS2559EVM。
智能放大器扬声器特性评估板与支持的 TI 智能放大器和 PurePath 控制台软件一起使用时,可让用户测量扬声器与 TI 智能放大器产品结合使用时的偏移、温度及其他参数。整个解决方案通过一套易于使用和循序渐进的流程来指导您完成整个扬声器特性评估过程。一旦特性评估完成,扬声器参数随后将自动载入到 PurePath 控制台中,以便开始进行精细调优以实现最佳音质及扬声器保护。
TPS63700EVM-139 — TPS63700 评估模块
The TPS63700EVM-139 is an evaluation tool for the TPS63700 Inverting DC/DC Converter. It can generate a negative output voltage as low as -15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a total efficiency up to 84%, the device is ideal (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRC) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。