TPS62420
- High Efficiency up to 95%
- VIN Range from 2.5 V to 6 V
- 2.25-MHz Fixed Frequency Operation
- Output Current 600 mA and 1000 mA
- Adjustable Output Voltage from 0.6 V to VIN
- Pin Selectable Output Voltage Supports Simple
Dynamic VoltageScaling - Optional EasyScale One-Pin Serial Interface for
Dynamic Output Voltage Adjustment - Power-Save Mode at Light Load Currents
- 180° Out of Phase Operation
- Output Voltage Accuracy in PWM Mode ±1%
- Typical 32-µA Quiescent Current for both
Converters - 100% Duty Cycle for Lowest Dropout
- Available in a 10-Pin VSON (3 mm × 3 mm)
The TPS6242x device is a synchronous dual step-down DCDC converter. It provides two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The device is also suitable to operate from a standard 3.3-V or 5-V voltage rail.
With an input voltage range of 2.5 V to 6 V, the TPS6242x is ideal for battery-powered portable applications like smart phones, PDAs, and other portable equipment.
With the EasyScale™ serial interface the output voltages can be modified during operation. It therefore supports dynamic voltage scaling for low power DSP and processors.
The TPS6242x operates at 2.25-MHz fixed switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low-noise applications the devices can be forced into fixed-frequency PWM mode by pulling the MODE/DATA pin High. In the shutdown mode, the current consumption is reduced to 1.2 µA. The device allows the use of small inductors and capacitors to achieve a small solution size.
The TPS6242x operates over a free-air temperature range of 40°C to 85°C. It is available in a 10-pin leadless package (3 mm × 3 mm VSON)
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62401EVM-167 — TPS62401 评估模块
The TPS62401EVM-167 is an evaluation tool for the TPS62401 which is a 2.25 MHz dual, step down converter in a small 3x3 mm2 QFN package. The TPS62401 has a 2.5 V to 6 V input voltage supply and offers fixed output voltages of 1.1 V/1.575 V at 400 mA and 1.8 V at (...)
TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™
The Delfino F28379D controlCARD from Texas Instruments is Position Manager-ready and an ideal product for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. All C2000 (...)
TMDSDOCK28379D — F28379D Delfino 实验套件
TMDSDOCK28379D 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ Delfino™ F2837x 和 Piccolo F2807x 系列微控制器产品。集线站可为 controlCARD 供电,并提供用于原型设计的试验电路板区域。用户可借助一系列接头引脚来访问关键器件信号。
SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC
支持的产品和硬件
产品
精密 DAC (≤10MSPS)
Power modules (integrated inductor)
AC/DC & DC/DC converters (integrated FET)
TIDM-SERVODRIVE — 工业伺服驱动器和交流逆变器驱动器参考设计
TIDA-00684 — 高带宽任意波形发生器参考设计:直流或交流耦合,高压输出
TIDA-00392 — 采用 TPS3702 监视 Delfino 微控制器的电源轨的参考设计
TIDA-00094 — 具有可变增益放大器的四通道 250Msps 数字转换器参考设计
TIDA-00093 — 优化 THS4509 以驱动高速 ADC 参考设计
TIDA-00076 — 相邻信道功率比 (ACPR) 和误差矢量幅度 (%EVM) 测量
TIDA-00092 — 优化 LMH6554 以驱动高速 ADC
TIDA-00072 — 宽带数字射频发送解决方案
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRC) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点