TPS62162-Q1
- DCS-Control™ topology
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- Input voltage range: 3 V to 17 V
- Up to 1-A output current
- Adjustable output voltage from 0.9 V to 6 V
- Fixed output voltage versions
- Seamless power save mode transition
- Typically 17-µA quiescent current
- Power-good output
- 100% Duty cycle mode
- Short circuit protection
- Overtemperature protection
- Pin-to-pin compatible with TPS62170-Q1
- Available in a 2-mm × 2-mm WSON-8 package
The TPS6216x-Q1 are easy to use synchronous step down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by using the DCS-Control™ topology.
With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).
Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.
In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.
The devices are available in adjustable and fixed output voltage versions and are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 采用 DCS-Control 拓扑的 3V 到 17V 1A 降压转换器 数据表 (Rev. B) | 2020年 5月 26日 | |||
功能安全信息 | TPS6216x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) | PDF | HTML | 2020年 11月 20日 | |||
模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018年 6月 22日 | ||||
模拟设计期刊 | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 2017年 10月 24日 | ||||
模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016年 10月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62160EVM-627 — 采用 2x2 mm、8 引脚 WSON 封装的 TPS62160(1A 同步降压转换器)评估模块
TPS62160EVM-627 (HPA627-001) 使用 TPS62160 可调节版本并将输出电压设置为 3.3 V。EVM 在输入电压范围介于 3.7 V 到 17 V 之间运行时,可达到满载额定性能。TPS62160 是采用 2x2 mm、8 引脚 WSON 封装的 1 A 同步降压转换器。提供固定和可调输出电压单元。用户指南说明了德州仪器 (TI) TPS62160、TPS62170 评估模块 (EVM) 的特性、操作及使用。EVM 用于帮助用户轻松评估和测试 TPS62160 和 TPS62170 的操作及功能。本用户指南包含硬件的安装说明、EVM (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-020000 — 采用 POL PMIC、FPD-Link III、监控器和 POC 的汽车 260 万像素摄像头模块参考设计
TIDA-020002 — 采用 MIPI CSI-2 视频接口、FPD-Link III 和 POC 技术的汽车 200 万像素摄像头模块参考设计
TIDA-01323 — 具有四路 4Gbps FPD-Link III、双路 CSI-2 输出和 PoC 的 ADAS 多传感器集线器参考设计
封装 | 引脚 | 下载 |
---|---|---|
WSON (DSG) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。