TPS62060
- 3-MHz Switching Frequency
- VIN Range from 2.7 V to 6 V
- 1.6-A Output Current
- Up to 97% Efficiency
- Power Save Mode and 3-MHz Fixed PWM Mode
- Output Voltage Accuracy in PWM Mode ±1.5%
- Output Discharge Function
- Typical 18-µA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Voltage Positioning
- Clock Dithering
- Supports Maximum 1-mm Height Solutions
- Available in a 2 mm × 2 mm × 0.75 mm WSON
- APPLICATIONS
- Point of Load (POL)
- Notebooks, Pocket PCs
- Portable Media Players
- DSP Supplies
All other trademarks are the property of their respective owners
The TPS6206x is a family of highly efficient synchronous step-down DC-DC converters. They provide up to 1.6-A output current.
With an input voltage range of 2.7 V to 6 V, the device is a perfect fit for power conversion from a single Li-Ion battery as well from 5-V or 3.3-V system supply rails. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high.
In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.
TPS6206x family is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.
The TPS6206x operates over a free air temperature of –40°C to 85°C. The device is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON PowerPAD integrated circuit package.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62060EVM-663 — TPS62060EVM-663 评估模块
TPS62060EVM-663 是一个完全组装且经过测试的平台,用于评估 TPS62060 1.6A 降压转换器的性能。本文档包含原理图、印制电路板 (PCB) 布局、物料清单和测试数据。除非特别说明,否则本文档内的缩写词“EVM”、TPS62060EVM 以及术语“评估模块”均代表 TPS62060EVM-663。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计
封装 | 引脚 | 下载 |
---|---|---|
WSON (DSG) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。