主页 电源管理 直流/直流开关稳压器 降压稳压器 降压转换器(集成开关)

TPS62000

正在供货

可调节 600mA 95% 高效降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS628501 正在供货 采用 SOT583 封装的 2.7V 至 6V、1A 可调频率降压转换器 Smaller size and higher switching frequency

产品详情

Vin (min) (V) 2 Vin (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 5 Iout (max) (A) 0.6 Iq (typ) (mA) 0.05 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Frequency synchronization, Light load efficiency, Power good, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 100 Type Converter
Vin (min) (V) 2 Vin (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 5 Iout (max) (A) 0.6 Iq (typ) (mA) 0.05 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Frequency synchronization, Light load efficiency, Power good, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 100 Type Converter
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • High-Efficiency Synchronous Step-Down
    Converter with More than 95% Efficiency
  • 2-V to 5.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to
    VIN
  • Fixed Output Voltage Options Available in 0.9 V,
    1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V
  • Synchronizable to External Clock Signal up to
    1 MHz
  • Up to 600 mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range
    in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and
    PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Available in the 10-Pin Microsmall Outline
    Package (VSSOP)
  • Evaluation Module Available
  • High-Efficiency Synchronous Step-Down
    Converter with More than 95% Efficiency
  • 2-V to 5.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to
    VIN
  • Fixed Output Voltage Options Available in 0.9 V,
    1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V
  • Synchronizable to External Clock Signal up to
    1 MHz
  • Up to 600 mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range
    in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and
    PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Available in the 10-Pin Microsmall Outline
    Package (VSSOP)
  • Evaluation Module Available

The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).

The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 18
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6200x High-Efficiency Step-Down Low Power DC-DC Converter 数据表 (Rev. F) PDF | HTML 2015年 8月 31日
* 辐射与可靠性报告 Qualifying Process 6BE2HDB using TPS62000YEG 2003年 9月 19日
* 辐射与可靠性报告 Qualifying TPS62000YEG in a New Package 2003年 9月 19日
模拟设计期刊 Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015年 5月 1日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日
用户指南 TPS6200xEVM Low-Power, DC-DC EVM for High-Efficiency, Step Down Converters (Rev. B) 2003年 6月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
支持的产品和硬件

支持的产品和硬件

产品
降压转换器(集成开关)
TLV62065 采用 2x2 SON 封装的 3MHz、2A 降压转换器 TLV62080 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 1.2A 高效降压转换器 TLV62084 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 2A 高效降压转换器 TLV62084A 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 2A 高效降压转换器 TLV62085 采用 2x2 QFN 封装的 3A 高效降压转换器 TLV62090 采用 3x3mm QFN 封装的 3A 高效降压转换器 TLV62095 具有 DCS Control 的 4A 同步降压转换器 TLV62130 采用 3x3 QFN 封装的 3-17V 3A 降压转换器 TLV62130A 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 3A 降压转换器 TLV62150 具有 DCS-Control™ 功能的 4V 至 17V 1A 降压转换器 TLV62150A 采用 3x3 QFN 封装、具有 DCS-Control 的 4V 至 17V、1A 降压转换器 TLV62565 采用 SOT23 封装的 1.5A 降压转换器 TLV62566 采用 SOT23 封装且具有电源良好指示的 1.5A 降压转换器 TLV62568 采用 SOT23 或 SOT563 封装的 2.5V 至 5.5V 输入、1A 高效降压转换器 TLV62568A 采用小型 SOT563 封装并具有强制 PWM 的 2.5V-5.5V 输入、1A 高效降压转换器 TLV62569 采用 SOT23 或 SOT563 封装的 2.5V-5.5V 输入、2A 高效降压转换器 TLV62569A 采用 SOT 封装并具有强制 PWM 的 2A 高效降压转换器 TLV62585 采用 2x2 QFN 或 SOT563 封装的 2.5V-5.5V 输入、3A 高效降压转换器 TPS62000 可调节 600mA 95% 高效降压转换器 TPS62000-HT 高温高效降压低功耗 DC-DC 转换器 TPS62020 可调节、600mA、效率为 95% 的降压转换器,18uA,MSOP-10 TPS62040 采用 MSOP-10 和 QFN 封装的 18uA、1.2A、效率为 95% 的可调节降压转换器 TPS62050 采用 MSOP-10 封装、可调节、800mA、10V 输入电压、效率为 95% 的降压转换器 TPS62056 采用 MSOP-10 封装的 3.3V 800mA 输出 10V 输入的 95% 效率步降转换器 TPS62060 采用 1.6x2 SON 封装的 3MHz、2A 降压转换器 TPS62065 采用 2x2 SON 封装的 3MHz、2A 降压转换器 TPS62065-Q1 采用 2x2 SON 封装的 3MHz、2A 汽车级降压转换器 TPS62067 采用 2x2 SON 封装的 3MHz、2A 降压转换器 TPS62067-Q1 采用 2×2 SON 封装的 3MHz 2A 汽车类降压转换器 TPS62080 采用 2x2mm SON 封装的 1.2A 高效降压转换器,具有可调输出电压 TPS62080A 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 1.2A 高效降压转换器 TPS62085 采用 2x2 HotRod 封装、应用 DCS-Control 技术、具有间断模式短路保护功能的 3A 降压转换器 TPS62088 采用 1.2mm x 0.8mm WCSP 封装的 2.4V 至 5.5V 输入、6 引脚 3A 微型降压转换器 TPS62090 具有 DCS™ Control 的 3A、6V 输入同步降压转换器,效率高达 97% TPS62090-Q1 汽车: 3A、2.5V 至 6V 输入、效率为 97%、采用 3x3 QFN 封装的降压转换器 TPS62095 具有 DCS Control 的 4A 同步降压转换器 TPS62097 采用 HotRod 封装并具有可选开关频率的 2A 降压转换器 TPS62097-Q1 采用具有可湿性侧面的 3x3 QFN 封装的 2A 汽车类降压转换器 TPS62100 具有可调节输出的多模式 300kHz 同步降压转换器 TPS62110 采用 QFN-16 封装的可调节 1.5A、17V 输入电压降压转换器 TPS62110-EP 增强型产品,17V、1.5A 同步降压转换器 TPS62110-HT 高温 17V、1.5A 同步降压转换器 TPS62110-Q1 采用 QFN-16 封装的汽车类 3V 至 17V、1.5A 降压转换器 TPS62113 具有 LBI 功能的采用 QFN-16 封装的 1.5A 17V 输入电压降压转换器 TPS62120 应用 DCS-Control 技术的 15V、75mA 降压转换器,效率高达 96% TPS62122 15V、75mA 降压转换器,效率高达 96% TPS62125 具有可调启用阈值和磁滞的 3V-17V、300mA 降压转换器 TPS62130 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 3A 降压转换器 TPS62130A 采用 3x3 QFN 封装、具有 DCS-control 的 3V 至 17V 3A 降压转换器 TPS62130A-Q1 采用 3 × 3 QFN 封装的 TPS62130A-Q1 3V 至 17V 3A 汽车类降压转换器 TPS62135 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 4.0A 降压转换器 TPS62136 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 4.0A 降压转换器 TPS62140 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 2A 降压转换器 TPS62140A 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 2A 降压转换器 TPS62147 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 2.0A 降压转换器 TPS62148 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 2.0A 降压转换器 TPS62150 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 1A 降压转换器 TPS62150A 采用 3x3 QFN 封装、具有 DCS-Control 的 3V 至 17V 1A 降压转换器 TPS62150A-Q1 采用 3 × 3 QFN 封装的 TPS62150A-Q1 3V 至 17V 1A 汽车类降压转换器 TPS62160 具有 DCS-Control™ 的 3V 至 17V 1A 降压转换器 TPS62160-Q1 采用 2x2SON 封装的 3V-17V 1A 车用降压转换器 TPS62170 采用 2x2 QFN 封装、具有 DCS-Control 的 3-17V 0.5A 降压转换器 TPS62170-Q1 采用 2x2 QFN 封装的 3-17V 0.5A 车用降压转换器 TPS62175 具有贪睡模式的 28V、0.5A 降压转换器 TPS62180 具有电源正常指示功能、1% 精度和可调节软启动功能的 4V 至 15V、6A 同步降压转换器 TPS62184 具有电源正常指示功能、1% 精度和可调节软启动功能的 4V 至 17V、6A 同步降压转换器 TPS62200 采用 SOT-23 封装、可调节 300mA、效率为 95% 的降压转换器 TPS62220 采用小型 SOT-23 封装的可调节 400mA、95% 高效步降控制器,15uA TPS62240 采用 2x2mm SON/TSOT23 封装的 2.25MHz 300mA 降压转换器 TPS62250 2.25MHz、1A 峰值限流降压转换器 TPS62260 采用 2x2mm SON/TSOT23 封装的 2.25MHz 600mA 降压转换器 TPS62260-Q1 采用 2x2mm SON/TSOT23 封装的汽车类 2V 至 6V、2.25MHz 固定频率 600mA 降压转换器 TPS62290 采用 2x2mm SON 封装的 2.25MHz 1A 降压转换器 TPS62290-Q1 采用 2x2mm SON/TSOT23 封装的汽车类 2.3V 至 6V、2.25MHz 固定频率 1A 降压转换器 TPS62400 具有 1 线接口、采用 QFN 封装的双通道可调节 400mA 和 600mA、2.25MHz 降压转换器 TPS62400-Q1 具有 1-Wire 接口的汽车类双通道可调节 400mA 和 600mA 2.25MHz 降压转换器 TPS62410 具有 1 线接口、采用 QFN 封装的 2.25MHZ 2x800mA 双路降压转换器 TPS62410-Q1 汽车类 2.5V 至 6V、2.25MHz 固定频率双通道 (800mA/800mA) 降压转换器 TPS62420 具有 1 线接口、采用 QFN 封装的双通道可调节 600mA 和 1000mA、2.25MHz 降压转换器 TPS62420-Q1 具有单总线接口的汽车类 2.5V 至 6V、2.25MHz 固定频率双通道 (1A/600mA) 降压转换器 TPS62480 6A、2.4V 至 5.5V 输入、同步降压转换器,具有 PG 输出、可调节软启动和可选 TPS62510 适用于低输入电压的可调节、96% 效率的 1.5A 降压转换器 TPS62560 采用 2x2mm SON 封装的 2.25MHz 600mA 降压转换器 TPS62561 采用 TSOT23 封装的 2.25MHz 600mA 降压转换器 TPS62590 采用 1x2 SON 封装的 2.25MHz、2A 降压转换器 TPS62590-Q1 采用 2x2mm SON 封装的汽车类 2.5V 至 6V、2.25MHz 固定频率 1A 降压转换器 TPS62750 用于 USB 供电应用的具有可编程输入电流限制的 2.25MHz 降压转换器 TPS62751 用于 USB 供电应用的具有可编程输入电流限制的 2.25MHz 降压转换器 TPS62770 采用 WCSP 封装且具有 360nA Iq 降压和高达 15V 升压功能的微型单芯片双重解决方案 TPS62810-Q1 采用 2mm x 3mm 可湿性侧面 QFN 封装的汽车类 2.75V 至 6V、4A 降压转换器 TPS62810M 采用 2mm x 3mm QFN 封装、工作温度低至 -55°C 的 2.75V 至 6V、4A 降压转换器 TPS62821 采用 1.5mm x 2mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、1A 降压转换器 TPS62822 采用 1.5mm x 2mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、2A 降压转换器 TPS62823 采用 1.5mm x 2mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、3A 降压转换器 TPS62825 采用 1.5mm x 1.5mm QFN 封装、具有 1% 精度的 2.4V 至 5.5V 输入、2A 降压转换器 TPS62826 采用 1.5mm x 1.5mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、3A 降压转换器 TPS62827 采用 1.5mm x 1.5mm QFN 封装、具有 1% 精度的 2.5V 至 5.5V 输入、4A 降压转换器
降压模块(集成电感器)
TPS82084 具有集成电感器的 2A 高效降压转换器模块 TPS82085 具有集成电感器的 3A 高效降压转换器模块 TPS82130 具有集成电感器的 17V 输入电压、3A 降压转换器模块 TPS82140 具有集成电感器的 17V 输入 2A 同步降压转换器 MicroSiP™ 模块 TPS82150 具有集成电感器的 17V 输入 1A 同步降压转换器 MicroSiP™ 模块 TPSM82810 采用 3mm x 4mm μSIP 封装、具有可调节频率和跟踪功能的 2.75V 至 6V、4A 降压模块 TPSM82813 采用 3mm x 4mm μSIP 封装、具有可调节频率和跟踪功能的 2.75V 至 6V、3A 降压模块 TPSM82821 具有集成电感器、采用 2 x 2.5 x 1.1mm μSIP 封装的 5.5V 输入、1A 降压模块 TPSM82822 采用 2mm x 2.5mm x 1.1mm μSIP 封装、具有集成电感器的 5.5V 输入、2A 降压模块
精密 DAC (≤10MSPS)
DAC43401 具有 Hi-Z、EEPROM、波形发生器和比较器的 8 位、单通道电压输出智能 DAC DAC43608 采用微型 QFN 封装的 8 位、8 通道、I2C、电压输出 DAC DAC53401 具有 Hi-Z、EEPROM、波形发生器和比较器的 10 位、单通道电压输出智能 DAC DAC53608 采用微型 QFN 封装的 10 位、8 通道、I2C、电压输出 DAC
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
VSSOP (DGS) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频