主页 电源管理 直流/直流开关稳压器 升压稳压器 升压转换器(集成开关)

TPS61236P

正在供货

8A 谷值电流、可调节输出电压同步升压转换器

产品详情

Topology Boost Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 2.9 Vout (max) (V) 5.5 Switch current limit (typ) (A) 8 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 750 Switching frequency (max) (kHz) 1250 Iq (typ) (mA) 0.01 Features Enable, Light Load Efficiency, Synchronous Rectification Duty cycle (max) (%) 90 Operating temperature range (°C) -40 to 125 Rating Catalog
Topology Boost Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 2.9 Vout (max) (V) 5.5 Switch current limit (typ) (A) 8 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 750 Switching frequency (max) (kHz) 1250 Iq (typ) (mA) 0.01 Features Enable, Light Load Efficiency, Synchronous Rectification Duty cycle (max) (%) 90 Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN-HR (RWL) 9 6.25 mm² 2.5 x 2.5
  • Up to 97% Efficiency Synchronous Boost
  • Up to 3.5-A IOUT for 3.3-V to 5-V Conversion
  • 10-A 14-mΩ/14-mΩ Internal Power Switches
  • Programmable Constant Output Current
  • Output Current Monitor
  • 10-µA IQ under Light Load Condition
  • Boost Status Indication
  • True disconnection during shutdown
  • Fixed 5.1-V Output Voltage (TPS61235P) or
    Adjustable Output Voltage from 2.9-V to-5.5 V
    (TPS61236P)
  • 1-MHz Switching Frequency
  • Softstart, Current Limit, Over Voltage and Over
    Thermal Protections
  • 2.5 mm × 2.5 mm VQFN Package
  • Up to 97% Efficiency Synchronous Boost
  • Up to 3.5-A IOUT for 3.3-V to 5-V Conversion
  • 10-A 14-mΩ/14-mΩ Internal Power Switches
  • Programmable Constant Output Current
  • Output Current Monitor
  • 10-µA IQ under Light Load Condition
  • Boost Status Indication
  • True disconnection during shutdown
  • Fixed 5.1-V Output Voltage (TPS61235P) or
    Adjustable Output Voltage from 2.9-V to-5.5 V
    (TPS61236P)
  • 1-MHz Switching Frequency
  • Softstart, Current Limit, Over Voltage and Over
    Thermal Protections
  • 2.5 mm × 2.5 mm VQFN Package

The TPS6123x is a high current, high efficiency synchronous boost converter with constant output current feature for single cell Li-Ion and Li-polymer battery powered products, in a wide range of power bank, tablet, and other portable devices. The IC integrates 14-mΩ/14-mΩ power switches and is capable of delivering up to a 3.5-A output current for 3.3-V to 5-V conversion with up to 97% high efficiency. The device supports a programmable constant output current to control power delivery, so to save power path components and lower total system thermal dissipation effectively.

The device only consumes a 10-µA quiescent current under a light load condition, and can report load status to the system, which make it very suitable for Always-On applications. With the TPS6123x, a simple and flexible system design can be achieved, eliminating external power path components, saving PCB space, and reducing BOM cost.

In shutdown, the output is completely disconnected from the input, and current consumption is reduced to less than 1 µA. Other features like soft start control, reverse current blocking, over voltage protection, and thermal shutdown protection are built-in for system safety.

The devices are available in a 2.5-mm × 2.5-mm VQFN package.

The TPS6123x is a high current, high efficiency synchronous boost converter with constant output current feature for single cell Li-Ion and Li-polymer battery powered products, in a wide range of power bank, tablet, and other portable devices. The IC integrates 14-mΩ/14-mΩ power switches and is capable of delivering up to a 3.5-A output current for 3.3-V to 5-V conversion with up to 97% high efficiency. The device supports a programmable constant output current to control power delivery, so to save power path components and lower total system thermal dissipation effectively.

The device only consumes a 10-µA quiescent current under a light load condition, and can report load status to the system, which make it very suitable for Always-On applications. With the TPS6123x, a simple and flexible system design can be achieved, eliminating external power path components, saving PCB space, and reducing BOM cost.

In shutdown, the output is completely disconnected from the input, and current consumption is reduced to less than 1 µA. Other features like soft start control, reverse current blocking, over voltage protection, and thermal shutdown protection are built-in for system safety.

The devices are available in a 2.5-mm × 2.5-mm VQFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
全新 TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6123x 8-A Valley Current Synchronous Boost Converters with Constant Current Output Feature 数据表 (Rev. A) PDF | HTML 2016年 4月 18日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 下载英文版本 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61236EVM-676 — TPS61236 高电流升压转换器评估模块

该 EVM 用于评估同步升压转换器 TPS61236,该转换器具有 3A 输出电流(输出电压为 5V)、小于 3µA 的超低电流和可编程输出电流限制。EVM 还可用于评估固定 5.1V 版本 TPS61235。在这种情况下,会移除反馈电阻器并将器件的 FB 引脚直接连接到 VOUT 引脚。

用户指南: PDF
TI.com 上无现货
仿真模型

Unencrypted TPS61236P PSpice Transient Model Package (Rev. B)

SLVMAU0B.ZIP (103 KB) - PSpice Model
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
PMP9776 — 在移动电源中实现输出电流感测和限制以及插件检测的参考设计

移动电源是一种便携式设备,可使用其内置电池中存储的电能提供 USB 电源。此参考设计演示了一个适用于移动电源 USB 输出端口且基于 TPS61236 的电路。此参考设计可提供 5V 和 2.4A 输出能力,并具有便携式设备插件自动检测、输出电流传感和限制、短路保护、温度保护和电池电压指示功能。
测试报告: PDF
原理图: PDF
封装 引脚 下载
VQFN-HR (RWL) 9 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频