TPS61220

正在供货

具有 5.5μA 静态电流的 0.7V 输入电压、可调节输出电压升压转换器

产品详情

Vin (min) (V) 0.7 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 6 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 0.7 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 6 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package
  • Up to 95% Efficiency at Typical Operating
    Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 6 V
  • Fixed Output Voltage Versions
  • Small 6-pin SC-70 Package

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV61070A 正在供货 具有 0.5V 超低输入电压的 5V、2A 升压转换器 More cost-effective
TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
全新 TPS61299 正在供货 具有输入电流限制和快速瞬态性能的 95nA 低 IQ 5.5V 升压转换器 Lower IQ, true disconnect and higher IOUT
功能与比较器件相似
TPS61098 正在供货 具有集成 LDO 的低输入电压、4.3V 输出电压、同步升压转换器 For applications requiring ultra-low Iq or smaller package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6122x Low Input Voltage, 0.7V Boost Converter With 5.5μA Quiescent Current 数据表 (Rev. B) PDF | HTML 2014年 11月 11日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 Calculating and Measuring the No Load Input Current of the Boost Converter 2016年 9月 23日
技术文章 Trends in building automation: connected sensors in safety and security PDF | HTML 2016年 7月 20日
应用手册 How to Select a Proper Inductor for Low Power Boost Converter 2016年 6月 3日
应用手册 Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
EVM 用户指南 TPS61220EVM-319 User's Guide 2009年 2月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS8686SEVM-PDK — ADS8686S 16 通道 16 位 1MSPS 双路同步采样 ADC 性能演示套件 (PDK)

The ADS8686S evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the ADS8686S dual simultaneous-sampling analog-to-digital converter (ADC) with an integrated analog front end (AFE).

ADS8686SEVM-PDK includes the ADS8686SEVM board and a precision host interface (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS61220EVM-319 — TPS61220EVM-319 评估模块

TPS61220EVM-319 简化了 TPS61220 低输入电压升压转换器的评估过程。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61220 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAK1A.ZIP (62 KB) - PSpice Model
光绘文件

ECG With Bluetooth Low-Energy Gerber

SNVC114.ZIP (901 KB)
参考设计

TIDA-00300 — 隔离式同步串行通信模块

此参考设计提供了隔离 I2C 或 SPI 通信线路的方法。电网基础设施应用中通常需要这种隔离,例如涉及高压的保护继电器和断路器。此参考设计提供电源隔离和信号隔离。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00214 — 半双工非隔离式 RS-485 BoosterPack 参考设计

半双工、非隔离式 RS-485 BoosterPack 可以轻松评估 TI 面向楼宇管理系统 (BMS)、工厂自动化、楼宇自动化和 HVAC 等应用的 RS-485 收发器。经过测试的 BoosterPack 用于支持最高 1.25 Mbps 的数据速率、最大 1000 英尺的电缆长度以及总共 32 个节点。组装型扩展共模 RS-485 收发器可以轻松移除并用任何 TI 半双工 8 引脚 SOIC RS-485 收发器替换。系统设计人员因此可以根据不同的性能目标评估多种不同的收发器。RS-485 BoosterPack 与 20 引脚和 40 引脚 TI LaunchPad 兼容。
设计指南: PDF
原理图: PDF
参考设计

TIDM-BIOSIGNMONITOR — 用于个人健康监视的多参数、生物信号监视器参考设计

多参数生物信号监控器 (MPBSM) 是一种概念验证评估模块 (EVM),能够测量四个主要生命体征中的三个生命体征。MPBSM 概念验证可直接测量心电图 (ECG)、皮肤电反应 (GSR) 和皮肤温度。MPBSM 概念验证也可间接测量心率、呼吸频率、节奏、步数以及汗水流失率。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00881 — 具有 19mm 线圈 BoosterPack 的 50mA 无线充电器参考设计

TIDA-00881 参考设计是提供无线充电器和完整电池管理解决方案的 Booster Pack,可为任何低功耗 TI Launchpad 供电。此设计是一款高度集成的电源管理解决方案,非常适合使用现成线圈的超低功耗应用。主要存储方法是 LIR2032 锂离子可充电纽扣电池。如果需要,还有一个用于连接外部电池的连接器。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00668 — 50mA 无线充电器 Booster Pack 参考设计

TIDA-00668 是提供无线充电器和完整电池管理解决方案的 Booster Pack,可为任何低功耗 TI Launchpad 供电。此设计是一款高度集成的电源管理解决方案,非常适合超低功耗应用。

主要存储方法是 LIR2032 锂离子可充电纽扣电池。如果需要,还有一个用于连接外部电池的连接器。

设计指南: PDF
原理图: PDF
参考设计

TIDA-00588 — 能量采集器 Booster Pack 参考设计

TIDA-00588 参考设计是一种 Booster Pack,从各种各样的电流源或从车载太阳能电池收集能量,为任何低功耗 TI Launchpad 供电。此设计是一款高度集成的电源管理解决方案,非常适合超低功耗应用。

此板上有三种储能方法。第一种是 47mF 超级电容器,第二种是 LIR2032 纽扣电池,而第三种是来自外部电池连接器。您可以使用板载太阳能电池或添加自己的交流或直流电流源

设计指南: PDF
原理图: PDF
参考设计

PMP9771 — 适用于不间断电源且可延长碱性电池使用寿命的储能电路

通常使用碱性电池和升压转换器来为需要高电压的负载系统(例如胰岛素泵中的电机驱动器)供电。此参考设计将锂聚合物电池添加到升压转换器的输出端,以便吸收脉冲负载电流并延长碱性电池寿命。所设计的电路还有利于在碱性电池电量用完时使用不间断电源。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00096 — 具有蓝牙低能耗特性的无线心率监测器

采用蓝牙低耗能 (BLE) 技术的无线心率监护仪用作参考设计,可供客户用于开发用于电池供电的 3 通道健康和健身心电图 (ECG) 应用的最终产品。ADS1293 是高度集成的低功耗模拟前端 (AFE),具有三个高分辨率 ECG 通道。CC2541 片上系统 (SoC) 为平台添加了一种 BLE 无线功能,可通过可配置的 iOS 应用实现与 iPhone(R) 或 iPad(R) 的无缝连接,可以让最终用户远程监控患者的心率数据。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-SC70 (DCK) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频