主页 电源管理 LED 驱动器 背光 LED 驱动器

TPS61177

正在供货

适用于笔记本和平板电脑显示屏的 WLED 驱动器,具有固定模式调光功能

产品详情

Number of channels 6 Vin (min) (V) 2.5 Vin (max) (V) 24 Vout (min) (V) 4.5 Vout (max) (V) 39 Type Inductive Switching frequency (max) (kHz) 1200 Duty cycle (max) (%) 95 LED current per channel (mA) 30 Peak efficiency (%) 95 Topology Boost Features Analog Dimming, Analog/PWM mixed dimming, Direct PWM Dimming Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 6 Vin (min) (V) 2.5 Vin (max) (V) 24 Vout (min) (V) 4.5 Vout (max) (V) 39 Type Inductive Switching frequency (max) (kHz) 1200 Duty cycle (max) (%) 95 LED current per channel (mA) 30 Peak efficiency (%) 95 Topology Boost Features Analog Dimming, Analog/PWM mixed dimming, Direct PWM Dimming Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • 2.5V to 24V Input Voltage Range
  • 39 V Maximum Output Voltage
  • Integrated 1.8 A /40 V MOSFET
  • 450 kHz to 1.2 MHz Programmable Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • 100Hz to 25kHz Wide Input PWM Dimming Frequency Range
  • 1% Minimum Dimming Duty Cycle
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sinks of 30mA Max
  • 1% (Typical) Current Matching
  • Input PWM Glitch Filter
  • PWM Brightness Interface Control
  • Three Optional Dimming Methods, Including Direct PWM Dimming, Analog Dimming and Analog/PWM Mixed Dimming
  • Built-in WLED Open Protection
  • Thermal Shutdown
  • 20 Leads 3.5mm × 3.5mm × 0.9mm QFN Package
  • 2.5V to 24V Input Voltage Range
  • 39 V Maximum Output Voltage
  • Integrated 1.8 A /40 V MOSFET
  • 450 kHz to 1.2 MHz Programmable Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • 100Hz to 25kHz Wide Input PWM Dimming Frequency Range
  • 1% Minimum Dimming Duty Cycle
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sinks of 30mA Max
  • 1% (Typical) Current Matching
  • Input PWM Glitch Filter
  • PWM Brightness Interface Control
  • Three Optional Dimming Methods, Including Direct PWM Dimming, Analog Dimming and Analog/PWM Mixed Dimming
  • Built-in WLED Open Protection
  • Thermal Shutdown
  • 20 Leads 3.5mm × 3.5mm × 0.9mm QFN Package

The TPS61177 IC provides a highly integrated WLED driver solution for notebook LCD backlight. This device has a built-in high efficiency boost regulator with integrated 1.8A /40V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 72 WLEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to optimize efficiency.

The TPS61177 supports the analog dimming, analog/PWM dimming and direct PWM dimming method. During analog dimming mode, each CS current linearly varies depending on the duty cycle information on the PWMB pins. During analog and PWM mixed dimming mode, the input PWM duty cycle information is translated to analog signal to control the WLED current linearly over 25% to 100% brightness area. And the device also allows adding PWM dimming when the analog current down to 25%. Below 25%, the analog signal will translate to PWM duty cycle information to control the on/off of WLED current and average the WLED current down to 1%. The frequency of adding PWM dimming is same to input PWM frequency on the PWMB pin. While the TPS61177 also supports direct PWM dimming method, in direct PWM dimming mode the WLED current is turned on/off synchronized with the input PWM signal.

The TPS61177 IC provides a highly integrated WLED driver solution for notebook LCD backlight. This device has a built-in high efficiency boost regulator with integrated 1.8A /40V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 72 WLEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to optimize efficiency.

The TPS61177 supports the analog dimming, analog/PWM dimming and direct PWM dimming method. During analog dimming mode, each CS current linearly varies depending on the duty cycle information on the PWMB pins. During analog and PWM mixed dimming mode, the input PWM duty cycle information is translated to analog signal to control the WLED current linearly over 25% to 100% brightness area. And the device also allows adding PWM dimming when the analog current down to 25%. Below 25%, the analog signal will translate to PWM duty cycle information to control the on/off of WLED current and average the WLED current down to 1%. The frequency of adding PWM dimming is same to input PWM frequency on the PWMB pin. While the TPS61177 also supports direct PWM dimming method, in direct PWM dimming mode the WLED current is turned on/off synchronized with the input PWM signal.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TPS61177A 正在供货 适用于笔记本和平板电脑显示屏的 WLED 驱动器 This product is a six string WLED driver for notebook and tablet display with improved EMI performance.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61177 Features 数据表 2013年 8月 21日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
VQFN (RGR) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频