TPS61160

正在供货

采用 2mm x 2mm 封装且具有数字和 PWM 亮度控制功能的白光 LED 驱动器

产品详情

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 18 Vout (min) (V) 2.7 Vout (max) (V) 26 Type Inductive Switching frequency (max) (kHz) 600 Duty cycle (max) (%) 93 LED current per channel (mA) 20 Peak efficiency (%) 90 Topology Boost Features EasyScale 1-Wire Interface, Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 18 Vout (min) (V) 2.7 Vout (max) (V) 26 Type Inductive Switching frequency (max) (kHz) 600 Duty cycle (max) (%) 93 LED current per channel (mA) 20 Peak efficiency (%) 90 Topology Boost Features EasyScale 1-Wire Interface, Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (DRV) 6 4 mm² 2 x 2
  • 2.7-V to 18-V Input Voltage Range
  • 26-V Open LED Protection (TPS61160)
  • 38-V Open LED Protection (TPS61161)
  • 200-mV Reference Voltage With ±2% Accuracy
  • Flexible Digital and PWM Brightness Control
  • Built-in Soft Start
  • Up to 90% Efficiency
  • 2.7-V to 18-V Input Voltage Range
  • 26-V Open LED Protection (TPS61160)
  • 38-V Open LED Protection (TPS61161)
  • 200-mV Reference Voltage With ±2% Accuracy
  • Flexible Digital and PWM Brightness Control
  • Built-in Soft Start
  • Up to 90% Efficiency

With a 40-V rated integrated switch FET, the TPS61160 and TPS61161 are boost converters that drive LEDs in series. The boost converters run at 600-kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allow for the use of small external components.

The default white LED current is set with the external sensor resistor RSET, and the feedback voltage is regulated to 200 mV, as shown in the . During the operation, the LED current can be controlled using the one-wire digital interface (EasyScale protocol) through the CTRL pin. Alternatively, a pulse width modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61160 and TPS61161 do not burst the LED current; therefore, they do not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disable the TPS61160 and/or TPS61161 to prevent the output voltage from exceeding the device's absolute maximum voltage ratings during open LED conditions.

The TPS61160 and TPS61161 are available in a space-saving, 2-mm × 2-mm WSON package with thermal pad.

For all available packages, see the orderable addendum at the end of the data sheet.

With a 40-V rated integrated switch FET, the TPS61160 and TPS61161 are boost converters that drive LEDs in series. The boost converters run at 600-kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allow for the use of small external components.

The default white LED current is set with the external sensor resistor RSET, and the feedback voltage is regulated to 200 mV, as shown in the . During the operation, the LED current can be controlled using the one-wire digital interface (EasyScale protocol) through the CTRL pin. Alternatively, a pulse width modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61160 and TPS61161 do not burst the LED current; therefore, they do not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disable the TPS61160 and/or TPS61161 to prevent the output voltage from exceeding the device's absolute maximum voltage ratings during open LED conditions.

The TPS61160 and TPS61161 are available in a space-saving, 2-mm × 2-mm WSON package with thermal pad.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6116x White LED Drivers With Digital and PWM Brightness Control in 2-mm x 2-mm WSON Package 数据表 (Rev. E) PDF | HTML 2016年 7月 14日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
应用手册 Some Guidelines and Tips for the LED Driver Application 2019年 8月 14日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 Analog PWM Dimming in White-LED Drivers 2016年 12月 21日
应用手册 Inductor Selection in Boost Converters for LCD Backlight Applications 2016年 10月 24日
应用手册 Schottky Diode Selection in Asynchronous Boost Converters 2016年 9月 6日
EVM 用户指南 TPS61161EVM-243 (Rev. D) 2013年 5月 7日
应用手册 How to Use Analog Dimming With TPS6116x 2011年 8月 5日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61160EVM-243 — TPS61160EVM-243 评估模块

The TPS61160EVM-243 demonstrates the TPS61160 White LED Driver with Digital and PWM Brightness Control. With a 40-V rated integrated switch FET, the TPS61160 is a boost converter that drives up to 10 LEDs in series.
用户指南: PDF
TI.com 上无现货
计算工具

SLVC366 Design Tool for Analog Dimming Using a PWM Signal

支持的产品和硬件

支持的产品和硬件

产品
汽车 LED 驱动器
TPS61161-Q1 采用 2mm x 2mm QFN 封装且具有数字和 PWM 亮度控制功能的汽车类白光 LED 驱动器
背光 LED 驱动器
TPS61160 采用 2mm x 2mm 封装且具有数字和 PWM 亮度控制功能的白光 LED 驱动器 TPS61160A 采用 2mm x 2mm 封装且具有 PWM 亮度控制功能的白光 LED 驱动器,支持多达 10 个串联 LED TPS61161 采用 2mm x 2mm WSON 封装且具有数字和 PWM 亮度控制功能的白光 LED 驱动器 TPS61165 采用 2mm x 2mm QFN 封装的高亮度白光 LED 驱动器 TPS61166 具有集成功率二极管和快速突发调光模式的白光 LED 驱动器
AC/DC & DC/DC converters (integrated FET)
TLV62130A 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 3A 降压转换器 TLV62150A 采用 3x3 QFN 封装、具有 DCS-Control 的 4V 至 17V、1A 降压转换器 TPS62130 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 3A 降压转换器 TPS62130A 采用 3x3 QFN 封装、具有 DCS-control 的 3V 至 17V 3A 降压转换器 TPS62140 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 2A 降压转换器 TPS62140A 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 2A 降压转换器 TPS62150 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 1A 降压转换器 TPS62150A 采用 3x3 QFN 封装、具有 DCS-Control 的 3V 至 17V 1A 降压转换器
光绘文件

TPS6116xEVM Gerber Files

SLVC152.ZIP (101 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频