TPS61096A (正在供货)

28-V Output Voltage Boost Converter with 1-µA Quiescent Current

28-V Output Voltage Boost Converter with 1-µA Quiescent Current - TPS61096A
 

描述

The TPS61096A is a high output voltage boost converter with ultra-low quiescent current. It is designed for products that require high efficiency at light load conditions powered by either two-cell alkaline, or one-cell Li-Ion or Li-polymer battery.

The TPS61096A integrates a 30-V power switch and a power diode. It can output up to 28 Volts. The TPS61096A uses a PFM peak current control scheme to obtain the highest efficiency over a wide range of input and output load conditions. It only consumes 1 µA quiescent current and can achieve up to 70% efficiency under 10-µA load condition.

The TPS61096A can also support selective inductor peak current. With 250-mA current limit, the TPS61096A can reduce inductor ripple so that it reduces external component size for light load applications. With 500 mA current limit, the TPS61096A can provide 30 mA output current for a conversion from 3.3 V to 18 V.

The TPS61096A integrates two-channel low-power level shifters to convert low level signals to output voltage level signals for specific applications. It only consumes 1-µA static current per channel and ensures very low static and dynamic power consumption across the entire output range.

The TPS61096A is available in a 12-pin 3.0-mm x 2.0-mm WSON Package.

特性

  • 1 µA ultra-low IQ into VIN pin
  • Operating Input Voltage from 1.8 V to 5.5 V
  • Adjustable Output Voltage from 4.5 V to 28 V
  • Selectable Inductor Peak Current:
    • 0.25 A and 0.5 A
  • Integrated Power Diode
  • Integrated Level Shifters
  • 70% Efficiency at 10 µA load
  • 12-Pin 3-mm x 2-mm WSON Package
  • Create a Custom Design Using the TPS61096A With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 升压转换器 (集成开关)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS61096A TPS61040 TPS61041 TPS61045 TPS61046
1.8    1.8    1.8    1.8    1.8   
5.5    6    6    6    5.5   
4.5    1.8    1.8    1.8    4.5   
28    28    28    28    28   
0.5    0.4    0.25      0.9   
1          1   
        850   
  1000    1000    1000    1250   
0.001    0.028    0.028    0.04    0.11   
Adjustable Current Limit
Enable
Light Load Efficiency   
Enable    Enable    Enable
Load Disconnect   
Enable
Light Load Efficiency
Load Disconnect   
90    88    88    88    90   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
Catalog    Catalog    Catalog    Catalog    Catalog   
WSON    SOT-23
SOT-23-THIN
WSON   
SOT-23
WSON   
SON    DSBGA   
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPS61096A

  最小   最大 范围
输入电压  V 1.8 to 5.5V
输出电压  V 4.5 to 28V
输出电流  A ≤ 0.5A
环境温度  °C -40 to 85°C


覆盖面积 BOM成本 效率


Preview design