SLVSE09A April   2017  – April 2017 TPS61096A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 ESD Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Thermal Information
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Controller Circuit
      2. 7.3.2 Current Limit Selection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Under-Voltage Lockout
      2. 7.4.2 Enable and Disable
      3. 7.4.3 Soft Start
      4. 7.4.4 Level Shifters
      5. 7.4.5 Over-voltage Protection
      6. 7.4.6 Thermal Shutdown
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Programming the Output Voltage
        3. 8.2.2.3 Maximum Output Current
        4. 8.2.2.4 Inductor Selection
        5. 8.2.2.5 Capacitor Selection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
        1. 11.1.2.1 Custom Design With WEBENCH® Tools
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

(1)
MIN MAX UNIT
Voltage range at terminals VIN, EN, ILIM, LVI1, LVI2 –0.3 6 V
FB -0.3 3.6 V
SW, VOUT, VOSNS, HVO1, HVO2 –0.3 32 V
Operating junction temperature, TJ –40 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ± 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ± 500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN Input voltage 1.8 5.5 V
VOUT Boost converter output voltage 4.5 28 V
L Inductor 1.0 2.2 47 µH
CIN Input capacitor 1.0 4.7 µF
COUT Output capacitor 10 10 100 µF
TJ Operating junction temperature –40 125 °C

Thermal Information

THERMAL METRIC(1) TPS61096A UNIT
DSS (WSON)
12 PINS
RθJA Junction-to-ambient thermal resistance 65.1 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 72.4 °C/W
RθJB Junction-to-board thermal resistance 29.7 °C/W
ψJT Junction-to-top characterization parameter 2.5 °C/W
ψJB Junction-to-board characterization parameter 29.7 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 10.7 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

Electrical Characteristics

-40°C ≤ TJ ≤ 125°C and VIN=3.6V. Typical values are at TJ = 25°C, unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLY
VIN Input voltage range 1.8 5.5 V
VUVLO Undervoltage lockout threshold Input voltage rising 1.5 1.7 V
Hysteresis 0.2 0.3 V
IQ_VIN Quiescent current into VIN pin Device enabled, no load, no switching
-40°C ≤ TJ ≤ 85 °C
1.2 2.5 µA
IQ_VOUT Quiescent current into VOUT pin Device enabled
internal LS main switch on, VOSNS switch on
VOUT = 20 V, IQ to level shifter excluded, -40°C ≤ TJ ≤ 85 °C
0.2 µA
ISD Shutdown current into VIN pin Device disabled
-40°C ≤ TJ ≤ 85 °C
0.07 0.3 µA
OUTPUT
VOUT Output voltage range 4.5 28 V
VREF Internal reference voltage 0.98 1 1.02 V
IOUT_LKG Leakage current into VOUT pin Device disabled
VOUT = 20 V
-40°C ≤ TJ ≤ 85 °C
0.2 µA
IFB_LKG Leakage current into FB pin VFB = 1.0 V 0.2 µA
VOVP Output overvoltage protection threshold Rising edge at VOUT pin 28.2 29.4 30.6 V
VOVP_HYS Overvoltage protection hysteresis 0.4 0.8 1.2 V
POWER SWITCH AND CURRENT LIMIT
RDS(on) MOSFET on-resistance VIN = 3.6 V 450 700
IILIM Peak switch current limit ILIM = Low 0.15 0.25 0.35 A
ILIM = High 0.35 0.5 0.6 A
tSS Soft-start time 1 4.5 ms
ISW_LKG Leakage current into SW pin (from SW pin to GND) Device disabled , VSW = 20 V
-40°C ≤ TJ ≤ 85 °C
0.5 µA
LEVEL SHIFTER
IQ_LS Level shifters quiescent current into VOUT pin Both level shifter channel enabled, LVIx = Low 0.5 1 µA
Both level shifter channel enabled, LVIx = High 1.5 3 µA
fPULSE Pulse frequency CHVOx ≤ 10 pF 200 kHz
VIL Low level input voltage threshold at LVIx pin Falling edge 0.15 × Vin V
VIH High level input voltage threshold at LVIx pin Rising edge 0.8 × Vin V
VOH High-level output voltage at HVOx pin 12 V ≤ VOUT ≤ 28 V
IHVOx = 10 µA
VOUT – 0.1 V V
12 V ≤ VOUT ≤ 28 V
IHVOx = 100 µA
VOUT – 0.3 V V
VOL Low-level output voltage at HVOx 12 V ≤ VOUT ≤ 28 V
IHVOx = -10 µA
0.1 V
12 V ≤ VOUT ≤ 28 V
IHVOx = -100 µA
0.3 V
ISRC Level shifter high-side FET sourcing current VOUT = 20 V,
VHVOx = 0 V
800 µA
ISINK Level shifter low-side FET sinking current VHVOx = 20 V 800 µA
Iin Input leakage current at LVIx pin VOUT = 0 V to 28 V
VLVIx = 0 V to 4.5 V
0.5 µA
tpd Propagation delay from input to output VOUT = 20 V, CHVOx = 5 pF
From VLVIx rising above 0.8×Vin to VHVOx rising above 2 V
500 ns
VOUT = 20 V, CHVOx = 5 pF
From VLVIX falling below 0.15×Vin to VHVOx falling below 18 V
500 ns
Control Logic
VIL_EN EN pin low level input voltage threshold 0.4 V
VIH_EN EN pin high level input voltage threshold 1.2 V
VIL_ILIM ILIM pin low level input voltage threshold 0.4 V
VIH_ILIM ILIM pin high level input voltage threshold 1.2 V
IEN_LKG Leakage current into EN pin VEN = 5 V
-40°C ≤ TJ ≤ 85 °C
50 nA
IILIM_LKG Leakage current into ILIM pin VILIM = 5 V
-40°C ≤ TJ ≤ 85 °C
50 nA
Protection
TSD Overtemperature protection TJ rising 150 °C
TSD_HYS Overtemperature hysteresis TJ falling below TSD 25 °C

Typical Characteristics

TPS61096A D001_SLVSDB2.gif
VIN =1.8 V, 2.7 V, 3.6 V, 4.2 V VOUT= 12 V
Figure 1. Load Efficiency with Different Inputs
TPS61096A D004_slvsdb2.gif
VIN = 1.8 V, 3.6 V, 4.5 V No switching
Figure 3. Quiescient Current into VIN vs Temperature
TPS61096A D006_slvsdb2.gif
VIN= 1.8 V to 5.5 V TJ= 25°C
Figure 5. Current Limit vs VIN with ILIM = H
TPS61096A D008_slvsdb2.gif
VIN= 1.8 V to 5.5 V TJ = 25°C
Figure 7. Current Limit vs VIN with ILIM = L
TPS61096A SD_current_temp_SLVSDB2.gif
VIN= 3.6 V into VIN Pin TJ = –40°C to 85°C
Figure 9. Shutdown Current vs Temperature
TPS61096A D002_SLVSDB2.gif
VIN = 3.6 V VOUT = 12 V, 18 V, 24 V
Figure 2. Load Efficiency with Different Outputs
TPS61096A D005_SLVSDB2.gif
VIN = 3.6 V TJ= –40°C to 125°C
Figure 4. Reference Voltage vs Temperature
TPS61096A D007_SLVSDB2.gif
VIN= 3.6 V TJ = –40°C to 125°C
Figure 6. Current Limit vs Temperature with ILIM = H
TPS61096A D009a_SLVSDB2.gif
VIN= 3.6 V TJ = –40°C to 125°C
Figure 8. Current Limit vs Temperature with ILIM = L