TPS61085

正在供货

18.5V、2A、650kHz/1.2MHz 直流/直流升压转换器

产品详情

Vin (min) (V) 2.3 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 1500 Features Enable, Nonsynchronous Vout (min) (V) 2.8 Vout (max) (V) 18.5 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 2.3 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 1500 Features Enable, Nonsynchronous Vout (min) (V) 2.8 Vout (max) (V) 18.5 Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 2.3 V to 6 V Input Voltage Range
  • 18.5-V Boost Converter With 2.0-A Switch Current
  • 650-kHz/1.2-MHz Selectable Switching Frequency
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 8-Pin VSSOP Package
  • 8-Pin TSSOP Package
  • 2.3 V to 6 V Input Voltage Range
  • 18.5-V Boost Converter With 2.0-A Switch Current
  • 650-kHz/1.2-MHz Selectable Switching Frequency
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 8-Pin VSSOP Package
  • 8-Pin TSSOP Package

The TPS61085 is a high frequency, high efficiency DC-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.

The TPS61085 is a high frequency, high efficiency DC-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61085 650-kHz,1.2-MHz, 18.5-V Step-Up DC-DC Converter 数据表 (Rev. B) PDF | HTML 2014年 12月 15日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 使用外部偏置来扩展升压转换器的输入电压范围 PDF | HTML 英语版 PDF | HTML 2022年 9月 23日
应用手册 Design of the Adjustable Vout Boost Circuit 2019年 12月 6日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
应用手册 Charging Supercapacitor Banks from USB Type C Port With Boost Converter 2018年 7月 17日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 AN-2020 Thermal Design By Insight, Not Hindsight (Rev. C) 2013年 4月 23日
应用手册 Low Cost 1W Isolated Power Supply Solution with TPS61085 2012年 6月 26日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
EVM 用户指南 TPS61085EVM User's Guide (Rev. A) 2010年 10月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61085EVM-355 — TPS61085 评估模块

TPS61085EVM-355 简化了 TPS61085 650kHz/1.2MHz、18.5V 升压 DC-DC 转换器的评估过程。该 EVM 接收 2.3V 至 6V 的输入电压,并提供 12V 的输出电压和 2.0A(最小值)的最大开关电流。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS61085 TINA-TI Transient Reference Design

SLVM553.TSC (546 KB) - TINA-TI Reference Design
仿真模型

TPS61085 TINA-TI Transient Spice Model

SLVM554.ZIP (26 KB) - TINA-TI Spice Model
仿真模型

TPS61085 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM133B.ZIP (50 KB) - PSpice Model
参考设计

TIDEP-0075 — 工业通信网关 PROFINET IRT 转 PROFIBUS 主设备参考设计

PROFINET 可实现高速、确定性通信和企业连接,因此正在成为自动化领域的主要工业以太网协议。但是,PROFIBUS 是世界上常用的现场总线协议,出于保护过往投资的原因,该协议在未来许多年内仍会占有重要地位并将得到沿用。认识到制炼厂中的混合特性,此参考设计是将现有现场总线技术迁移到基于 Sitara™ AM57x 处理器的可编程实时单元和工业通信子系统 (PRU-ICSS) 的实时以太网网络的一个组成部分。此设计在 AM572x 上演示了 PROFIBUS 主设备和 PROFINET IRT 设备,协议栈同时在 ARM Cortex-A15 核心上运行,而整个 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0078 — 适用于 AM572x 的 OPC UA 数据访问服务器参考设计

OPC UA 是一种工业机器对机器协议,设计用于在工业 4.0 下连接的所有机器之间实现互操作性和通信。此参考设计演示了 Matrikon OPC™ OPC UA 服务器开发工具包 (SDK) 的使用方法,允许使用嵌入在项目或设计中运行的 OPC-UA 数据访问 (DA) 服务器进行通信。OPC UA DA 处理实时数据,适用于时间对数据而言至关重要的工业自动化应用。提供了一个参考 OPC UA 服务器部署,用于访问 AM572x IDK 的 GPIO 功能。可以扩展参考代码,以便提供 AM572x IDK 板可以访问的任何数据的 OPC UA 接口,包括通过 (...)
设计指南: PDF
原理图: PDF
参考设计

PMP9770 — 采用 TPS61085 的 LCD 偏置电源参考设计

此参考设计使用升压转换器 IC TPS61085 提供低成本 LCD 偏置电源电路。此解决方案提供薄膜晶体管 (TFT) LCD 显示屏所需的所有四个电压。TPS61085 升压转换器产生 AVDD 电压。两个外部充电激励电路提供 TFT 所需的正 VGH 和负 VGL 偏置电压。一个外部运算放大器 LM7321MF 充当高电流缓冲器;它提供 TFT 背板所需的 VCOM 电压。
测试报告: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 8 查看选项
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频