主页 电源管理 直流/直流开关稳压器 升压稳压器 升压转换器(集成开关)

TPS61041-Q1

正在供货

符合 AEC-Q100 标准的 1.8V 至 6V 输入范围、250mA 升压转换器

产品详情

Topology Boost Vin (min) (V) 1.8 Vin (max) (V) 6 Vout (min) (V) 1.8 Vout (max) (V) 28 Switch current limit (typ) (A) 0.25 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Iq (typ) (mA) 0.028 Features Enable, Nonsynchronous TI functional safety category Functional Safety-Capable Duty cycle (max) (%) 88 Operating temperature range (°C) -40 to 125 Rating Automotive Thermal resistance θJA (°C/W) 153.5
Topology Boost Vin (min) (V) 1.8 Vin (max) (V) 6 Vout (min) (V) 1.8 Vout (max) (V) 28 Switch current limit (typ) (A) 0.25 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Iq (typ) (mA) 0.028 Features Enable, Nonsynchronous TI functional safety category Functional Safety-Capable Duty cycle (max) (%) 88 Operating temperature range (°C) -40 to 125 Rating Automotive Thermal resistance θJA (°C/W) 153.5
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range Up to 28 V
  • 400-mA (TPS61040-Q1) and 250-mA (TPS61041-Q1) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Space-Saving, 5-Pin SOT-23 Package
  • Qualified for Automotive Applications
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range Up to 28 V
  • 400-mA (TPS61040-Q1) and 250-mA (TPS61041-Q1) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Space-Saving, 5-Pin SOT-23 Package

The TPS6104x-Q1 devices are high-frequency boost converters for automotive applications. The devices are ideal for generating output voltages up to 28 V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd or a single-cell Li-Ion battery, supporting input voltages from 1.8 V to 6 V.

The TPS6104x-Q1 devices operate with a switching frequency up to 1 MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TPS6104x-Q1 devices accomplish a small overall solution size. The TPS61040-Q1 device has an internal 400-mA switch current limit, while the TPS61041-Q1 device has a 250-mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TPS6104x-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (28 µA typical) and the optimized control scheme enable operation of the devices at high efficiencies over the entire load current range.

The TPS6104x-Q1 devices are high-frequency boost converters for automotive applications. The devices are ideal for generating output voltages up to 28 V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd or a single-cell Li-Ion battery, supporting input voltages from 1.8 V to 6 V.

The TPS6104x-Q1 devices operate with a switching frequency up to 1 MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TPS6104x-Q1 devices accomplish a small overall solution size. The TPS61040-Q1 device has an internal 400-mA switch current limit, while the TPS61041-Q1 device has a 250-mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TPS6104x-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (28 µA typical) and the optimized control scheme enable operation of the devices at high efficiencies over the entire load current range.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS61041 正在供货 采用 SOT-23 封装的 28V、250mA 开关升压转换器,适用于 LCD 和白光 LED 应用 Non-Q1 version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6104x-Q1 Low-Power DC-DC Boost Converter in SOT-23 Package 数据表 (Rev. D) PDF | HTML 2016年 1月 25日
应用简报 采用 TPS61041-Q1 的高侧 MOSFET 驱动器电源 PDF | HTML 英语版 PDF | HTML 2023年 2月 23日
功能安全信息 TPS6104x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 2020年 5月 22日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61040EVM-001 — 用于 LCD 电源、18V/20mA 的 TPS61040 升压转换器评估模块

The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

用户指南: PDF
TI.com 上无现货
评估板

TPS61040EVM-002 — 用于白光 LED 电源的 TPS61040 升压转换器评估模块

The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

用户指南: PDF
TI.com 上无现货
评估板

TPS61045EVM-231 — TPS61045 评估模块

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)

用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-020013 — 汽车 SPD-SmartGlass™ 驱动器参考设计

该参考设计详细介绍了如何通过汽车电池来驱动各种形式的电子可调光玻璃,包括 SPD-SmartGlass™ 和 APD 玻璃。本指南说明了如何使用 LM5155-Q1 升压转换器以及一个电荷泵、两个 UCC27712-Q1 半桥驱动器和一个用于 PWM 创建和系统监控的 TMS320F2807 微控制器来生成直流/交流逆变器。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频