TPS61020

正在供货

采用 QFN-10 封装的可调节、1.5A 开关、96% 高效升压转换器,具有降压模式

产品详情

Vin (min) (V) 0.9 Vin (max) (V) 6.5 Topology Boost Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 720 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 0.9 Vin (max) (V) 6.5 Topology Boost Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 720 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • 96% Efficient Synchronous Boost Converter
  • Output Voltage Remains Regulated When Input
    Voltage Exceeds Nominal Output Voltage
  • Device Quiescent Current: 25 µA (Typ)
  • Input Voltage Range: 0.9 V to 6.5 V
  • Fixed and Adjustable Output Voltage Options
    Up to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Anti-ringing
    Switch)
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 3-mm × 3-mm VSON-10 Package
  • 96% Efficient Synchronous Boost Converter
  • Output Voltage Remains Regulated When Input
    Voltage Exceeds Nominal Output Voltage
  • Device Quiescent Current: 25 µA (Typ)
  • Input Voltage Range: 0.9 V to 6.5 V
  • Fixed and Adjustable Output Voltage Options
    Up to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Anti-ringing
    Switch)
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 3-mm × 3-mm VSON-10 Package

The TPS6102x family of devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline battery, and discharge it down to 0.9 V. The device can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed-frequency, pulse width modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the power save mode to maintain a high efficiency over a wide-load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum peak current in the boost switch is limited to a value of 800 mA, 1500 mA, or 1800 mA depending on the version of the device.

The TPS6102x devices keep the output voltage regulated even when the input voltage exceeds the nominal output voltage. The output voltage can be programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 10-pin VSON PowerPAD package measuring 3 mm x 3 mm (DRC).

The TPS6102x family of devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline battery, and discharge it down to 0.9 V. The device can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed-frequency, pulse width modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the power save mode to maintain a high efficiency over a wide-load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum peak current in the boost switch is limited to a value of 800 mA, 1500 mA, or 1800 mA depending on the version of the device.

The TPS6102x devices keep the output voltage regulated even when the input voltage exceeds the nominal output voltage. The output voltage can be programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 10-pin VSON PowerPAD package measuring 3 mm x 3 mm (DRC).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
功能与比较器件相似
全新 TPS610333 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、1.85A 升压转换器 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6102x 96% Efficient Synchronous Boost Converter 数据表 (Rev. G) PDF | HTML 2014年 12月 24日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 Calculating and Measuring the No Load Input Current of the Boost Converter 2016年 9月 23日
应用手册 Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
更多文献资料 Исходные проекты ll 2011年 5月 13日
应用手册 TPS61020 Boost Converter Start-Up and Precharge 2010年 1月 28日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日
应用手册 最小化升压转换器开关节点处的振铃 英语版 2008年 7月 15日
应用手册 Factors That Determine Light Load PSM Switch Freq for TPS6102x Boost Converters 2006年 4月 21日
应用手册 TPS6102x 升压转换器的降压转换模式 2004年 12月 16日
EVM 用户指南 TPS61020EVM: High-Efficiency Synchronous Boost Converters 2003年 11月 17日
白皮书 A Step-Down Conversion Concept for a PWM-Mode Boost Converter 2003年 8月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61020EVM-025 — TPS61020 评估模块

The TPS61020EVM-025 is an evaluation tool for the TPS61020 inductive step-up converter in QFN-10 package which can supply voltages up to 5.5V from a 0.9-V to 6.5-V input featuring an LDO down-mode regulating the output voltage even if the input voltage exceeds the output voltage level. The (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61020 TINA-TI Average Reference Design

SLIM029.TSC (128 KB) - TINA-TI Reference Design
仿真模型

TPS61020 TINA-TI Average Spice Model

SLIM030.TSM (8 KB) - TINA-TI Spice Model
仿真模型

TPS61020 TINA-TI Transient Spice Model (Rev. A)

SLIM028A.ZIP (33 KB) - TINA-TI Spice Model
仿真模型

TPS61020 TINA-TI Transient Start-up Reference Design (Rev. A)

SLIM027A.TSC (2579 KB) - TINA-TI Reference Design
仿真模型

TPS61020 TINA-TI Transient Steady State Reference Design (Rev. A)

SLIM026A.TSC (1256 KB) - TINA-TI Reference Design
仿真模型

TPS61020 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM039A.ZIP (225 KB) - PSpice Model
仿真模型

Unencrypted TPS61020 PSpice Average Model Package (Rev. A)

SLIM037A.ZIP (119 KB) - PSpice Model
光绘文件

TPS6102xVM Gerber Files

SLVC139.ZIP (92 KB)
参考设计

TIDM-CAPTIVATE-E-LOCK — MSP430FR2633 微控制器 CapTIvate 电子锁和键盘参考设计

此参考设计展示了一种超低功耗电容式触控面板,它搭载了采用 CapTIvate™ 技术的单个 MSP430™ 微控制器 (MCU)。通过使用自容和互容技术,多功能电容式触控面板(按键和接近传感器)可用于具有各种人机接口的电子锁和其他应用。此参考设计还展示了如何通过对 MSP430 CPU 进行周期性运行来延长电池寿命,以及如何在低功耗模式与运行模式之间切换。
设计指南: PDF
原理图: PDF
封装 引脚 下载
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频