主页 电源管理 直流/直流开关稳压器 电荷泵(无电感器)

TPS60141

正在供货

具有电池电源状态良好指示的稳压 5V 三路电压充电泵

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
MAX660 正在供货 10kHz/80kHz 开关电容器电压转换器 Wider voltage range, smaller solution size

产品详情

Vin (min) (V) 1.8 Vin (max) (V) 3.6 Vout (min) (V) 5 Vout (max) (V) 5 Iout (max) (A) 0.1 Regulated outputs (#) 1 Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Iq (typ) (mA) 0.055 Features Enable, Power good Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
Vin (min) (V) 1.8 Vin (max) (V) 3.6 Vout (min) (V) 5 Vout (max) (V) 5 Iout (max) (A) 0.1 Regulated outputs (#) 1 Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Iq (typ) (mA) 0.055 Features Enable, Power good Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Regulated 5 V ±4% Output Voltage
  • Up to 100-mA Output Current
  • 1.8-V to 3.6-V Input Voltage Range
  • 65-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown
  • Integrated Low-Battery or Power-Good Indicator
  • Low-Output Voltage Ripple Over Complete Output
    Current Range
  • Easy-to-Design With Low-EMI Power Supply
    Because No Inductors Are Required
  • Evaluation Module Available (TPS60140EVM-144)
  • Available in a 6.5-mm × 4.4-mm 20-Pin HTSSOP
    Package
  • Regulated 5 V ±4% Output Voltage
  • Up to 100-mA Output Current
  • 1.8-V to 3.6-V Input Voltage Range
  • 65-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown
  • Integrated Low-Battery or Power-Good Indicator
  • Low-Output Voltage Ripple Over Complete Output
    Current Range
  • Easy-to-Design With Low-EMI Power Supply
    Because No Inductors Are Required
  • Evaluation Module Available (TPS60140EVM-144)
  • Available in a 6.5-mm × 4.4-mm 20-Pin HTSSOP
    Package

The TPS6014x step-up, regulated charge pumps generate a 5-V ±4% output voltage from a 1.8-V to 3.6-V input voltage range. The devices are typically powered by two alkaline, NiCd, or NiMH battery cells and provide an output current of minimum 100 mA from a 2-V input. Only four external capacitors are needed to build a complete voltage tripler charge pump.

The devices regulate the output by using the pulse-skip topology. The controller is optimized for lowest output voltage ripple over the complete output current range. The output peak current and therefore the output voltage ripple are drastically reduced compared to a conventional pulse-skip topology by regulating the charge pump output resistance. At light loads the maximum output resistance is limited to assure a low quiescent current.

The TPS60140 includes a low-battery comparator that issues a warning if the battery voltage drops below a user-adjustable threshold voltage. The TPS60141 features a power-good output that goes active when the output voltage reaches 90% of its nominal value.

The logic shutdown function disables the converter, reduces the supply current to a maximum of 1 µA and disconnects the output from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This DC/DC converter requires no inductors, therefore, EMI is of little concern. The TPS6014x operates over a free-air temperature range of –40°C to 85°C. It is available in the small, thermally enhanced 20-pin HTSSOP package (PWP).

The TPS6014x step-up, regulated charge pumps generate a 5-V ±4% output voltage from a 1.8-V to 3.6-V input voltage range. The devices are typically powered by two alkaline, NiCd, or NiMH battery cells and provide an output current of minimum 100 mA from a 2-V input. Only four external capacitors are needed to build a complete voltage tripler charge pump.

The devices regulate the output by using the pulse-skip topology. The controller is optimized for lowest output voltage ripple over the complete output current range. The output peak current and therefore the output voltage ripple are drastically reduced compared to a conventional pulse-skip topology by regulating the charge pump output resistance. At light loads the maximum output resistance is limited to assure a low quiescent current.

The TPS60140 includes a low-battery comparator that issues a warning if the battery voltage drops below a user-adjustable threshold voltage. The TPS60141 features a power-good output that goes active when the output voltage reaches 90% of its nominal value.

The logic shutdown function disables the converter, reduces the supply current to a maximum of 1 µA and disconnects the output from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This DC/DC converter requires no inductors, therefore, EMI is of little concern. The TPS6014x operates over a free-air temperature range of –40°C to 85°C. It is available in the small, thermally enhanced 20-pin HTSSOP package (PWP).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6014x Low Power DC-DC Converter Regulated 5-V, 100-mA Charge Pump Voltage Tripler 数据表 (Rev. A) PDF | HTML 2015年 11月 24日
应用手册 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 10月 25日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
用户指南 TPS6014x Charge Pump Evaluation Module User's Guide 2000年 3月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS60140EVM-144 — 2 节电池,5.0V,最小 100mA 三倍电压充电泵 EVM

The TPS60140EVM-144 is an evaluation tool for the regulated voltage tripler charge pump TPS60140. The package includes a tested evalutation module (EVM), an EVM user's guide (SLVU023) that contains the schematic, bill of material, components placement, layout and the setup of the EVM. The (...)
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
TIDA-010008 — 用于针对电网应用提供瞬态保护且基于平缓钳位 TVS 的参考设计

该参考设计采用多种方法,使用平缓钳位浪涌保护措施、ESD 器件、电子保险丝或负载开关,来保护交流或直流模拟输入、直流模拟输出、交流或直流二进制输入、带高侧或低侧驱动器的数字输出、LCD 偏置电源、USB 接口(电源和数据)和具有 24、12 或 5V 输入的板载电源(用于多个电网应用),使其免受过压、过载和瞬变(1.2/50us,42Ω)的影响。该设计监测温度、湿度、磁场和电源以进行诊断。
设计指南: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频