TPS57140-Q1

正在供货

具有 Eco-Mode™ 的汽车类 3.5V 至 42V、1.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LMR43620-Q1 正在供货 具有低 IQ 的汽车类3V 至36V、2A、低 EMI 同步降压稳压器 Smaller footprint, higher efficiency, lower EMI, lower IQ and spread-spectrum.

产品详情

Iout (max) (A) 1.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 1.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Rating Automotive Operating temperature range (°C) -40 to 125
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode Control Scheme
  • 116-μA Operating Quiescent Current
  • 1.5-μA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • Undervoltage and Overvoltage Power-Good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro Software Tool
    (www.ti.com/tool/switcherpro)

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode Control Scheme
  • 116-μA Operating Quiescent Current
  • 1.5-μA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • Undervoltage and Overvoltage Power-Good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro Software Tool
    (www.ti.com/tool/switcherpro)

All trademarks are the property of their respective owners.

The TPS57140-Q1 device is a 42-V, 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated output supply current to 116 μA. When the enable pin is in the low state, the shutdown current is reduced to 1.5 µA.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS57140-Q1 is available in a 10-pin thermally enhanced MSOP-PowerPAD package (DGQ) and a 10-pin VSON package (DRC).

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS57140-Q1 device is a 42-V, 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated output supply current to 116 μA. When the enable pin is in the low state, the shutdown current is reduced to 1.5 µA.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS57140-Q1 is available in a 10-pin thermally enhanced MSOP-PowerPAD package (DGQ) and a 10-pin VSON package (DRC).

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS57140-Q1 1.5-A 42-V Step-Down DC-DC Converter With Eco-mode™ Control 数据表 (Rev. D) PDF | HTML 2016年 2月 5日
选择指南 Automotive Infotainment EE Buck Converter/Controller Selection Guide (Rev. B) 2021年 4月 15日
应用手册 Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 2019年 5月 23日
应用手册 Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 2015年 12月 8日
应用手册 TPS54xxx-Q1 and TPS57xxx-Q1 Devices EMC Performance Comparison Study 2015年 11月 17日
应用手册 TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 2015年 11月 3日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS57140-Q1 PSpice Transient Model

SLVM820.ZIP (86 KB) - PSpice Model
仿真模型

TPS57140-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCV1A.ZIP (62 KB) - PSpice Model
计算工具

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54240-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 42V、2.5A 降压转换器 TPS54260-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 60V、2.5A 降压转换器 TPS57040-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 42V、500mA 降压转换器 TPS57060-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 60V、500mA 降压转换器 TPS57140-EP TPS57140-EP 具有 Eco-mode™ 控制方案的 1.5A、42V 直流/直流降压转换器 TPS57140-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 42V、1.5A 降压转换器 TPS57160-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 60V、1.5A 降压转换器
参考设计

TIDA-080004 — 适用于增强现实抬头显示的电子和 LED 驱动器参考设计

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01429 — 采用 CAN 的汽车分立式 SBC 预升压、后降压参考设计

TIDA-01429 参考设计先后使用了宽输入电压升压控制器和设置为 5.0V 的宽输入电压降压转换器。5.0V 电源用于为控制器局域网 (CAN) 收发器供电,紧凑型 3.3V 固定电压线性压降 (LDO) 稳压器用于为 C2000 微控制器供电。此设计已按照电波暗室 (ALSE) 方法进行了 CISPR 25 辐射发射测试,采用电压方法进行了 CISPR 25 传导发射测试,并根据 ISO 11452-4 进行了抗大电流注入 (BCI) 测试,所有测试均在 500KBPS 的速度下进行 CAN 通信操作。这是一款经过电磁兼容性 (EMC) 测试审查且采用控制器局域网 (CAN) 的 3 (...)
设计指南: PDF
原理图: PDF
参考设计

PMP11136 — 汽车无线电 USB 电源端口 (5V@2.1A) 和 LED 背光驱动器参考设计

PMP11136 参考设计提供 5V/2.1A 和 5V/1A 的电缆压降补偿 USB 输出。此外,还有一个输出为 3.3V/2.5A 的降压转换器和一个 12V/0.163A 电流调节式 LED 升压转换器。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00794 — 适用于 HEV/EV 牵引逆变器的 IGBT 模块的过热保护参考设计

TIDA-00794 参考设计是适用于 HEV/EV 牵引逆变器系统中 IGBT 热保护的温度传感解决方案。它通过 IGBT 模块内集成的 NTC 热敏电阻监测 IGBT 温度。一旦 NTC 热敏电阻温度升至编程的阈值以上,它就对 IGBT 栅极驱动器进行热关闭。该设计包含 IGBT 隔离栅极驱动器、高电压隔离、NTC 信号调节、负载电阻器和连接到 MSP430 的 I2C 接口,使设计系统可以在高额定功率下独立运行。
设计指南: PDF
原理图: PDF
参考设计

PMP10233 — 具有集成 MOSFET 的宽输入电压非同步降压转换器,8.0V/1.0A 参考设计

PMP10233 参考设计是适用于汽车应用的非同步降压转换器,输入电压范围是 9 至 42 V。它使用 TPS54140-Q1 提供 8.0 V、1.0 A 的输出。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HVSSOP (DGQ) 10 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频