TPS54A20 (正在供货) 小型、10A、8V 到 14V 输入的 SWIFT™ 系列电容降压转换器

 

模型 (2)

标题 种类 类型 日期
TPS54A20 PSpice Transient Model PSpice Model ZIP 2015年 12月 18日
TINA-TI Transient Spice Model (Export from WEBENCH) TINA-TI Spice Model PDF 2015年 11月 6日

设计套件与评估板 (1)

培训内容 型号 类型
TPS54A20 同步降压转换器评估模块 TPS54A20EVM-770 评估模块和开发板

参考设计

将 12V 转换为 1.2V(负载电流大于 6A)的三种不同降压转换器电路参考设计

PMP11438 is a vehicle used to compare three different power solutions for converting a 12V bus to 1.2V at 6-10A. The 1.2V output voltage is applicable to DDR4 memory applications. Each solution offers an advantage in either full load efficiency, light load efficiency, density, height, transient (...)

查看涉及授权使用、知识产权事宜和免责声明的参考设计重要声明。

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54A20

  最小   最大 范围
输入电压  V 8.0 to 14.0V
输出电压  V 0.5 to 2V
输出电流  A ≤ 10A
环境温度  °C -40 to 125°C