TPS54614-Q1 汽车类 3V 至 6V 输入、6A 输出、同步降压 PWM 转换开关 | 德州仪器 TI.com.cn

TPS54614-Q1 (正在供货)

汽车类 3V 至 6V 输入、6A 输出、同步降压 PWM 转换开关

汽车类 3V 至 6V 输入、6A 输出、同步降压 PWM 转换开关 - TPS54614-Q1
数据表
 

Adjustable output voltage version available

TPS54610-Q1

描述

The SWIFT™ family of dc/dc regulators, the TPS54611, TPS54612, TPS54613, TPS54614, TPS54615, and TPS54616 low-input voltage high-output current synchronous-buck PWM converters integrate all required active components. Included on the substrate are true, high-performance, voltage error amplifiers that provide high performance under transient conditions; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54611-6 devices are available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. Texas Instruments provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

特性

  • Qualified for Automotive Applications
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source and Sink
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output Voltage Devices With 1% Initial Accuracy
  • Internally Compensated for Easy Use and Minimal Component Count
  • Fast Transient Response
  • Wide PWM Frequency - Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

PowerPAD and SWIFT are trademarks of Texas Instruments.

查看更多内容

参数 与其它产品相比 降压转换器(集成开关)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS54614-Q1 TPS54612-Q1 TPS54615-Q1 TPS54616-Q1
3     3     3     3    
6     6     6     6    
1.8     1.2     2.5     3.3    
1.8     1.2     2.5     3.3    
6     6     6     6    
1     1     1     1    
280     280     280     280    
700     700     700     700    
15     15     15     15    
Enable
Power Good
Synchronous Rectification    
Enable
Power Good
Synchronous Rectification    
Enable
Power Good
Synchronous Rectification    
Enable
Power Good
Synchronous Rectification    
Voltage Mode     Voltage Mode     Voltage Mode     Voltage Mode    
90     90     90     90    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
Automotive     Automotive     Automotive     Automotive    
HTSSOP | 28     HTSSOP | 28     HTSSOP | 28     HTSSOP | 28    
Converter     Converter     Converter     Converter    
28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)