TPS54521

正在供货

17V 输入、5A 同步降压转换器

产品详情

Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 900 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 900 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RHL) 14 12.25 mm² 3.5 x 3.5
  • Integrated 57mΩ / 50mΩ MOSFETs
  • Split Power Rail: 1.6V to 17V on PVIN
  • 200kHz to 900kHz Switching Frequency
  • Synchronizes to External Clock
  • 0.8V Voltage Reference
  • Low 2µA Shutdown Quiescent Current
  • Hiccup Overcurrent Protection
  • Monotonic Start-Up into Prebiased Outputs
  • –40°C to 125°C
    Operating Junction Temperature Range
  • Pin-to-Pin Compatible with the TPS54620
  • Adjustable Slow Start/Power Sequencing
  • Power Good Output for Undervoltage and
    Overvoltage Monitoring
  • Adjustable Input Undervoltage Lockout
  • Supported by SwitcherPro Software Tool
  • APPLICATIONS
    • Flat Panel Digital TVs
    • Set Top Boxes, Personal Video Recorders
    • Net Books
    • High Density 3.3V/5V Power Distribution
      from 12 V Bus

  • Integrated 57mΩ / 50mΩ MOSFETs
  • Split Power Rail: 1.6V to 17V on PVIN
  • 200kHz to 900kHz Switching Frequency
  • Synchronizes to External Clock
  • 0.8V Voltage Reference
  • Low 2µA Shutdown Quiescent Current
  • Hiccup Overcurrent Protection
  • Monotonic Start-Up into Prebiased Outputs
  • –40°C to 125°C
    Operating Junction Temperature Range
  • Pin-to-Pin Compatible with the TPS54620
  • Adjustable Slow Start/Power Sequencing
  • Power Good Output for Undervoltage and
    Overvoltage Monitoring
  • Adjustable Input Undervoltage Lockout
  • Supported by SwitcherPro Software Tool
  • APPLICATIONS
    • Flat Panel Digital TVs
    • Set Top Boxes, Personal Video Recorders
    • Net Books
    • High Density 3.3V/5V Power Distribution
      from 12 V Bus

The TPS54521 is a full featured 17V, 5A synchronous step down converter which is optimized for small designs through high efficiency and integrated high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor’s footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle by cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature. The TPS54521 is available in a 14 pin, 3.5mm × 3.5mm QFN, thermally enhanced package.

The TPS54521 is a full featured 17V, 5A synchronous step down converter which is optimized for small designs through high efficiency and integrated high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor’s footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle by cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature. The TPS54521 is available in a 14 pin, 3.5mm × 3.5mm QFN, thermally enhanced package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS565242 正在供货 采用 SOT-563 封装的 3V 至 16V 输入电压、5A ECO 模式同步降压转换器 This product has smaller package and simplified design

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 17V Input, 5A Output, Synchronous Step Down Switcher With Integrated FET 数据表 (Rev. C) 2013年 8月 28日
EVM 用户指南 TPS54521 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 8月 26日
应用手册 Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 2010年 9月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54521EVM-607 — 用于 TPS54521 同步降压稳压器的评估模块

TPS54521EVM-607 是一块完全组装且经过测试的电路板,用于评估具有集成 FET 的 TPS54521 同步降压开关。
用户指南: PDF | HTML
TI.com 上无现货
计算工具

TPS54620DESIGN-CALC TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

The Design Calculator Plus Application Note (SLVA352A) Calculator Tool calculates the critical external component values for the TPS54620/TPS54622/TPS54521/TPS54320/TPS54618/TPS54418/TPS54318/TPS54218/TPS54319. The calculator includes power stage design, feature design and Type II and Type III (...)
支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54218 2.95V 至 6V 输入、2A 同步降压 SWIFT™ 转换器 TPS54318 2.95V 至 6V 输入、3A 同步降压 SWIFT™ 转换器 TPS54319 采用 3mm x 3mm QFN 封装的 2.95V 至 6V 输入电压、3A、2MHz SWIFT™ 同步降压转换器 TPS54320 4.5V 至 17V 输入、3A 同步降压 SWIFT™ 转换器 TPS54418 2.95V 至 6V 输入、4A 同步降压 SWIFT™ 转换器 TPS54521 17V 输入、5A 同步降压转换器 TPS54618 2.95V 至 6V 输入、6A 同步降压 SWIFT™ 转换器 TPS54620 4.5V 至 17V、6A 同步 SWIFT™ 降压转换器 TPS54622 具有断续电流限制的 4.5V 至 17V、6A 同步 SWIFT™ 降压转换器 TPS54821 具有断续电流限制的 4.5V 至 17V、8A 同步降压转换器 TPS56921 具有 VID 控制的 4.5V 至 17V、9A 同步降压转换器
硬件开发
评估板
TPS54418EVM-375 TPS54418 3.3V 输入、1.8V 输出、4A SWIFT™ 转换器评估模块 TPS54620EVM-374 TPS54620 8V 至 17V、6A SWIFT™ 转换器评估模块
软件
计算工具
TPS54620DESIGN-CALC TPS54620 & TPS54XXX 电流型降压转换器设计计算器
参考设计

TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计提供系统级 DLP 开发板设计,适用于需要高分辨率、超高速度和生产可靠性的工业数字平版印刷术和 3D 打印应用。该系统设计通过集成最高分辨率的 DLP 数字微镜器件 DLP9000X 和最快的数字控制器 DLPC910 来提供最大的吞吐量。这种组合具有超过 400 万个微镜(WQXGA 分辨率),从而能实现超过 60 千兆比特每秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器还为设计人员提供先进的像素控制,除了可以进行全帧输入,还可以进行随机行寻址。这一增加的灵活性支持各种架构,适用于工业、医疗、安全、电信和仪表等应用。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0011 — 用于 C667x DSP AVS 内核 (CVDD) 的具有动态电压调节的电源解决方案

该参考设计旨在在 Keystone 多核 DSP(主要是 C66x 系列)中提供 AVS 内核电源 (CVDD)。C66x 系列使用 SmartReflex 技术使 DSP 能够控制其电源电压。为了符合此要求,该设计将同步降压转换器 (TPS56121) 与 POL 的电压编程器 (LM10011) 结合在一起。 LM10011 可以接受来自 DSP 的 6 位或 4 位 VCNTL,并将 TPS56121 的输出电压更改为 DSP 需要的电压。LM10011 具有高精度 (1.0%),允许其余的电源组件和配电存在附加系统裕度。对于需要特定初始启动电压的处理器,可以将 LM10011 (...)
测试报告: PDF
原理图: PDF
封装 引脚 下载
VQFN (RHL) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频